Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

FitQuik® Leak-Free Tubing Connectors and Couplings

FitQuik® connectors and couplings from CPC are high-quality fittings that deliver leak-free tubing connections. These instrumentation-grade, precision molded fittings are designed to eliminate tubing leak points in a wide variety of applications including medical devices, analytical instrumentation, air-driven equipment and more. These fittings feature precise hose barbs and thread forms to ensure the right fit, every time. 

Leak-Free Tubing Connectors For Efficient Fluid Handling

FitQuik connectors are offered in many configurations to meet a wide variety of fluid-handling applications. The unique shrouded hose barb on FitQuik 1/16" fittings provides additional stability to prevent breakage in applications where small tubing connections may be pulled or twisted during use. These unique leak-free tubing connectors and couplings are engineered for tubing sizes from 1/16″ to 3/8" and are available in white and black nylon, polypropylene, purple tint polycarbonate and PVDF. 

FitQuik Connector Configurations

  • Luers: male, female, panel mount, slip, luer caps and plugs, lock ring and color-coded ring accessories
  • Tube-to-tube: straight, straight reducer, elbow, tee, Y 
  • Thread-to-tube: straight, elbow, tee
  • Plugs and thread-to-thread
  • Blood pressure: bayonet, screw-type, quarter turn, multiline
  • Many customizable configurations 

Connectors & Couplings That Make Compliance Easy

Our broad range of products — including FitQuik leak-free tubing connectors — are compliant with regulatory bodies including NSF, RoHS and beyond. If you’d like a closer look at our regulatory and materials information, you can browse copies of our certificates here.

ISO 80369

CPC provides a wide range of small-bore medical couplings that ensure mistake-proof connections. ISO 80369 compatible couplings — as well as those that match unique medical environments — are designed to provide seamless and safe fluid handling.

RoHS

FitQuik connectors comply with EU Directive 2002/95/EC and its subsequent amendments as specified by EU Directives 2011/EU and 2015/863 (RoHS).  

Browse the Complete Line of CPC FitQuik Connectors & Couplings

See the CPC Product Catalog or download 2D and 3D CAD models as needed.