AseptiQuik C

    See AseptiQuik C Products

    AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments. AseptiQuik's  “CLICK-PULL-TWIST” design enables users to transfer media easily with less risk of operator error. The connector's robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can make sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

    Assets & Downloads

    Features Benefits
    CLICK-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
    Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
    Robust Construction Repeatable and reliable performance with no additional hardware required
    Integrated Lock Ring Secures final connection preventing disassembly
    CPC Click Audible confirmation of completed assembly steps
    Market Availability

    Open access through multiple supply chain partners

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: 60 psi, 4.1 bar
    Temperature: 39°F to 104°F (4°C to 40°C)
    Typical Flow Rate: Cv~14.4 max

    Materials

    Connector: Polycarbonate (white), USP Class VI, ADCF
    Lock Ring: Polycarbonate (blue), USP Class VI, ADCF
    Pull Tabs: Polycarbonate (blue, standard version), USP Class VI, ADCF
    Polycarbonate (white, HT version), USP Class VI, ADCF
    Caps: Polypropylene (clear), USP Class VI, ADCF
    Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
    Membrane: Polyethylene (standard version), USP Class VI, ADCF
    Hydrophobic polyethersulfone (HT version), USP Class VI

    Sterilization

    Gamma: Up to 50kGy irradiation
    AutoClave: High Temp (HT) Version: Up to 266°F (130°C) for 30 minutes

    Other

    Termination Size: 1/2" ID hose barb (12.7mm), 3/8" hose barb (9.5mm) and 3/4" sanitary

    Cv Value

    Cv~14.4 max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Extractables Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    AQC17006HT

    AQC17006HT

    3/8 Hose Barb AseptiQuik Body - High Temperature

    AQC17008HT

    AQC17008HT

    1/2 Hose Barb AseptiQuik Body - High Temperature

    AQC33012HT

    AQC33012HT

    3/4 Sanitary AseptiQuik Body - High Temperature

    AQC22006HT

    AQC22006HT

    3/8 Hose Barb AseptiQuik Insert - High Temperature

    AQC22008HT

    AQC22008HT

    1/2 Hose Barb AseptiQuik Insert - High Temperature

    AQC44012HT

    AQC44012HT

    3/4 Sanitary AseptiQuik Insert - High Temperature

    Back to Top