Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

AseptiQuik L

See AseptiQuik L Products

Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. Featuring an easy-to-use three step design, AseptiQuik L connectors allow you to transfer media easily with less risk of error. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.

Assets & Downloads

Features Benefits
Genderless design Eases integration of single-use systems with one part number for both halves
Robust construction Repeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC Click Audible confirmation of assembly
Chemical Compatibility AseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
pH range AseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: 60 psi, 4.1 bar
75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1°C to 40°C)

Materials

Main components: Polycarbonate (white), USP Class VI, ADCF
Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQL PPSU version)
Pull Tabs/Caps: Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Polycarbonate (purple, PPSU version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version, PPSU version), USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Compliance: RoHS

Sterilization

Gamma: Up to 50kGy irradiation
AutoClave: One Cycle up to 130C for 60 minutes

Other

Color: Molded white
Termination Size: 3/4" ID (19.0 mm), 1" ID (25.4mm), 1½" Sanitary

Cv Value

Cv~30-57
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Extractables Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

Filters

AQL17012

AQL17012

3/4" Hose Barb Genderless AseptiQuik L Connector Body

AQL17012HT

AQL17012HT

3/4" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

AQL17016

AQL17016

1" Hose Barb Genderless AseptiQuik L Connector Body

AQL17016HT

AQL17016HT

1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

AQL17112

AQL17112

3/4" Hose Barb Genderless AseptiQuik L Connector Body

AQL17116

AQL17116

1" Hose Barb Genderless AseptiQuik L Connector Body

AQL33024

AQL33024

1-1/2" Sanitary Genderless AseptiQuik L Connector Body

AQL33024HT

AQL33024HT

1½" Sanitary Genderless AseptiQuik L Connector Body High Temperature

AQL33124

AQL33124

1 1/2" Sanitary Genderless AseptiQuik L Connector Body