HFC Disconnect

    See HFC Disconnect Products

    The HFC Disconnect Series enables sterile disconnection of single-use biopharma and cell and gene therapy manufacturing systems. With an easy push of the connector thumb latch, sterility is maintained on both sides of the system during the disconnection process. Ideal for disconnection from storage/mixing tanks, SU bioreactors, transfer lines, chromatography skids, filters, sampling, and freeze/thaw bags. Sold in the connected set, including a protective thumb latch cover eliminating the chance of an accidental disconnection. Laser etched with item and lot number for batch traceability.

    Assets & Downloads

    FeaturesBenefits
    Intuitive one-step disconnection processMinimize operation error and eases standard operation procedure creation and training
    Ease of connectivityNo requirement for additional equipment to make sterile disconnection
    Audible "click"Provides confidence of a secure connection
    Protective thumb latch coverEliminate accidental disconnects
    Laser etched item number and lot numberFull traceability to raw material source
    Alloy C-276 internal flow path springEnabling broader application compatibility

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Up to 75 psi, 5.17 bar
    Temperature: 34°F (1°C) to 104°F (40°C)

    Materials

    Main components: Polysulfone (amber tint), USP Class VI, ADCF
    O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF
    Flow Path Springs: Alloy C-276

    Sterilization

    Gamma: Up to 50 kGy irradiation.Sterilize coupled or uncoupled.
    Autoclave: Up to 270°F (132°C) for 60 minutes. One cycle

    Cv Value

    HFC Disconnect 1/4” CV Value 0.77
    HFC Disconnect 3/8” CV Value 1.1
    HFC Disconnect 1/2” CV Value 1.9
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    Back to Top