Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

DrumQuik PRO

See DrumQuik PRO Products

DrumQuik® PRO is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

Assets & Downloads

Features Benefits
Quick connect/disconnect Faster container change-outs
Automatic shutoff valve Stops flow when disconnected
Disposable container insert Reduces chemical exposure and messy handlig

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Uncoupled: Vacuum to 45 psig (3.1 bar)
Coupled: Vacuum to drum rating
Temperature: Drum Insert: -20°to 120°F (-29°to 49°C)
Coupler: HDPE, 32° to 120°F (0° to 49°C)

Materials

Drum insert & dip-tube: Virgin polyethylene (HDPE)
Shipping plug: Virgin polyethylene (HDPE), FKM
Valves: 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
Seals: Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer
Bung seal: Polyolefin, EPDM, FKM
Shipping plug seal: EPDM, FKM

Torque specifications

2" Buttress: 20ft-lbs (27 N m)
BCS 56x4: 20ft-lbs (27 N m)
2" NPS (plastic drum): 20ft-lbs (27 N m)
2" NPS (steel drum): 15ft-lbs (20 N m)
Shipping plug: hand tight
Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

DQPRO120208

DQPRO120208

1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring

DQPRO120208202

DQPRO120208202

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

DQPRO120208206

DQPRO120208206

1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

DQPRO120208207

DQPRO120208207

1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRO120312

DQPRO120312

3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRO120712

DQPRO120712

3/4 BSPP Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRO120712202

DQPRO120712202

3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

DQPRO120712206

DQPRO120712206

3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

DQPRO120712207

DQPRO120712207

3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRO202BUT

DQPRO202BUT

Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

DQPRO202BUT202

DQPRO202BUT202

Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)

DQPRO2056X4

DQPRO2056X4

Drum Insert with BSC56X4 Thread (European Plastic Drums)

DQPRO20BCS70

DQPRO20BCS70

70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)

DQPRO20BCS70202

DQPRO20BCS70202

70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)

DQPRO20G2NPSPL

DQPRO20G2NPSPL

Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)

DQPRO20G2NPSPL202

DQPRO20G2NPSPL202

Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)

DQPRO20G2NPSST

DQPRO20G2NPSST

Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)

DQPRO20G2NPSST202

DQPRO20G2NPSST202

Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

DQPRODT0410

DQPRODT0410

Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

DQPRODT0985

DQPRODT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums

DQPRODT1070

DQPRODT1070

Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

DQPRODT1274

DQPRODT1274

Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

DQPROFIL01

DQPROFIL01

Air Filter, Coupler Vent Port, Polyethylene, 70 Micron

DQPROEUSAMP

DQPROEUSAMP

European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring

DQPROEUSAMP207

DQPROEUSAMP207

European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRONASAMP

DQPRONASAMP

North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

DQPRONASAMP207

DQPRONASAMP207

North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRONPSPLSAMP

DQPRONPSPLSAMP

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

DQPRONPSPLSAMP207

DQPRONPSPLSAMP207

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQPRONPSSTSAMP

DQPRONPSSTSAMP

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

DQPRONPSSTSAMP207

DQPRONPSSTSAMP207

Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

DQMBUNGPP2BUT12

DQMBUNGPP2BUT12

Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread