MPU

    See MPU Products

    The MPU's twist-to-connect design features an easy-to-use locking mechanism that guards against accidental disconnects and provides a reliable, secure connection. A 3/4" and 1" hose barb provides smooth, rapid media transfer.

    Assets & Downloads

    Features Benefits
    3/4" & 1" hose barb Facilitates rapid fill and empty of
    bioprocessing bags
    Locking feature Guards against accidental disconnects
    Sharp barb end Minimizes fluid turbulence and
    dead space
    Shrouded, leak-free seal & smooth, internal flow path  Protect valuable fluids and eliminate potential to contaminate fluid path

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Up to 35 psi, 2.41 bar
    Temperature: -40°F to 300°F (-40°C to 149°C)

    Materials

    Main component: Polysulfone (amber tint), USP Class VI, ADCF
    O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF

    Sterilization

    Gamma: Up to 50 kGy irradiation
    Autoclave: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

    Cv Value

    Cv ~ 20.9 (301.14) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    MPU171239

    MPU171239

    3/4 Hose Barb Non-Valved Coupling Body

    Back to Top