SaniQuik

    See SaniQuik Products

    CPC's SaniQuik™ connection answers the question of how to integrate single-use components with your existing stainless processing equipment. This integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps. Once attached it permits quick and easy connection to single-use bag systems, manifolds or tube sets with Colder disposable coupling bodies.

    Assets & Downloads

    Features Benefits
    3/4" and 1-1/2" sanitary terminations Connect to hard plumbed systems with sanitary standard gaskets and tri-clover clamps
     Compatible with MPC & MPX Series  Quick and easy connections to industry standard plastic couplings on single-use bag and tube sets
     Integral coupling adaptor  Disconnecting coupling reduces sanitary gasket replacement
    BSE/TSE free materials Meet ADCF requirements

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 60 psi, 4.14 bar
    Temperature: -40°F to 300°F (-40°C to 149°C)

    Materials

    Main component: 316L
    Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF

    Sterilization

    Sterilization: Autoclave

    Cv Value

    Cv~14.2 (204.60) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    SQCC221212M

    SQCC221212M

    3/4 Sanitary Fitting Non-Valved Coupling Insert

    SQCC222424M

    SQCC222424M

    1-1/2 Sanitary Fitting Non-Valved Coupling Insert

    SQCX221212M

    SQCX221212M

    3/4 Sanitary Fitting Non-Valved Coupling Insert

    SQCX222416M

    SQCX222416M

    1-1/2 Sanitary Non-Valved Coupling Insert, .86 Bore

    SQCX222424M

    SQCX222424M

    1-1/2 Sanitary Fitting Non-Valved Coupling Insert

    2260100

    2260100

    SaniQuik USP Class VI, ADCF Silicone O-Ring

    2260200

    2260200

    SaniQuik USP Class VI, ADCF Silicone O-Ring