• 寻找代理商

在线工具

产品规格 确定用于您特定项目的接头类型
CAD 下载 下载特定接头的 CAD 图纸,以直接用于您的设计软件
    产品目录 技术参数表 使用我们的产品目录,查看完整的产品列表
    产品目录 技术参数表

    HFC35 & 57 系列

    See HFC35 & 57 系列 Products

    HFC35系列聚砜接头可以耐受许多条件非常苛刻的应用,特点是物理强度好,耐化学性和高温高压灭菌能力强。HFC57系列聚砜接头防紫外线,可持续暴露在有害的紫外射线下,而不影响性能。两种产品都可以在温度为 –40°C至138°C,压力为真空至125psi(8.6 bar)的恶劣环境下工作。符合人体工学的设计和凸出的指锁垫使接头易于握住,操作简单。高效的阀门设计导致阀门具有较高的流量,泄漏量极低。两种系列的产品都增加了隔板、园林软管快速接头和Hastelloy®C弹簧选项。 

    产品资源和下载

    特点 优点
    聚砜材料(HFC35) 物理强度高,高温高压灭菌能力

    防紫外线聚砜材料(HFC57)

    物理强度高,防紫外线

    高效阀门 结构紧凑,流量大,泄漏量少

    符合人体工学的设计

    便于握住,操作简单

    可兼容

    可与HFC12接头配用

    规格和 CV 值

    操作条件 (流体传输)

    规格 压力: 真空至125 psi, 8.6 bar
    温度: -40°F–280°F (-40°C–138°C)

    材料:

    主要元件和阀: HFC35–聚砜
    HFC57–抗紫外线聚砜
    指锁: HFC35–聚砜
    HFC57–抗紫外线聚砜
    阀簧: 316不锈钢
    外簧: 316不锈钢
    O型圈: 三元乙丙橡胶
    面板安装垫片: 三元乙丙橡胶
    内GHT垫片: FDA三元乙丙橡胶

    其他

    颜色: HCF35–天然白,深灰色锁
    HCF57–黑色,黑色锁
    管道尺寸: 3/8"–3/4" ID, 9.5mm至19.0mm ID

    Cv值

    Cv ~ 3.94 (56.77) 最大
    Cv ~ 2.50 (36.02) 最大
    Cv ~ 2.04 (29.39) 最大
    Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
    警告:压力、温度、化学品和工作环境可影响接头的性能。测试 CPC 产品是否适宜其应用环境属于客户责任。 使用右页图表作为指导。

    Products

    Filters

    HFC161035

    HFC161035

    5/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC161235

    HFC161235

    3/4 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16635

    HFC16635

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16835

    HFC16835

    1/2 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC171035

    HFC171035

    5/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC171235

    HFC171235

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFC171257

    HFC171257

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFC17635

    HFC17635

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC17657

    HFC17657

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC17835

    HFC17835

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFC17857

    HFC17857

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFCD161035

    HFCD161035

    5/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD161057

    HFCD161057

    5/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD161235

    HFCD161235

    3/4 Hose Barb Valved Panel Mount Coupling Body

    HFCD161257

    HFCD161257

    3/4 Hose Barb Valved Panel Mount Coupling Body

    HFCD16635

    HFCD16635

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD16657

    HFCD16657

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD16835

    HFCD16835

    1/2 Hose Barb Valved Panel Mount Coupling Body

    HFCD16857

    HFCD16857

    1/2 Hose Barb Valved Panel Mount Coupling Body

    HFCD171035

    HFCD171035

    5/8 Hose Barb Valved In-Line Coupling Body

    HFCD171057

    HFCD171057

    5/8 Hose Barb Valved In-Line Coupling Body

    HFCD171235

    HFCD171235

    3/4 Hose Barb Valved In-Line Coupling Body

    HFCD171257

    HFCD171257

    3/4 Hose Barb Valved In-Line Coupling Body

    HFCD17635

    HFCD17635

    3/8 Hose Barb Valved In-Line Coupling Body

    HFCD17657

    HFCD17657

    3/8 Hose Barb Valved In-Line Coupling Body

    HFCD17835

    HFCD17835

    1/2 Hose Barb Valved In-Line Coupling Body

    HFCD17857

    HFCD17857

    1/2 Hose Barb Valved In-Line Coupling Body

    HFC221035

    HFC221035

    5/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC221057

    HFC221057

    5/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC221235

    HFC221235

    3/4 Hose Barb Non-Valved In-Line Coupling Insert

    HFC221257

    HFC221257

    3/4 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22635

    HFC22635

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22657

    HFC22657

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22835

    HFC22835

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22857

    HFC22857

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    HFC23635

    HFC23635

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    HFC23835

    HFC23835

    1/2 Hose Barb Non-Valved Elbow Coupling Insert

    HFC24635

    HFC24635

    3/8 NPT Non-Valved Coupling Insert

    HFC24835

    HFC24835

    1/2 NPT Non-Valved Coupling Insert

    HFC24857

    HFC24857

    1/2 NPT Non-Valved Coupling Insert

    HFCD221035

    HFCD221035

    5/8 Hose Barb Valved In-Line Coupling Insert

    HFCD221057

    HFCD221057

    5/8 Hose Barb Valved In-Line Coupling Insert

    HFCD221235

    HFCD221235

    3/4 Hose Barb Valved In-Line Coupling Insert

    HFCD221257

    HFCD221257

    3/4 Hose Barb Valved In-Line Coupling Insert

    HFCD22635

    HFCD22635

    3/8 Hose Barb Valved In-Line Coupling Insert

    HFCD22657

    HFCD22657

    3/8 Hose Barb Valved In-Line Coupling Insert

    HFCD22835

    HFCD22835

    1/2 Hose Barb Valved In-Line Coupling Insert

    HFCD22857

    HFCD22857

    1/2 Hose Barb Valved In-Line Coupling Insert

    HFCD23635

    HFCD23635

    3/8 Hose Barb Valved Elbow Coupling Insert

    HFCD23835

    HFCD23835

    1/2 Hose Barb Valved Elbow Coupling Insert

    621200

    621200

    Panel Mount Gasket (HFC35 & 57, HFC12)

    Back to Top