Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Back-to-Back Adapters

See Back-to-Back Adapters Products

MPC/MPX Back-to-Back Adapters give end users the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing. Combining both MPC and MPX couplings provides a reducing option for users who need to transition between tubing diameters ranging from 1/8” to 1/2”.

Assets & Downloads

Features Benefits
Compatible with MPC and MPX Series inserts Easy conversion to industry standard connections or single-use systems
Tubing reduction option Allows easy transition between multiple size tubing from 1/8" to 1/2" ID
Ergonomic thumb latches Easy to operate - even with gloved hands 
BSE/TSE free materials



Meet ADCF requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.1 bar
Temperature: Polycarbonate: -40°F to 250°F (-40°C to 121°C)
Polysulfone: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: Polycarbonate (purple tint), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
Thumb latches: Polycarbonate (white), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Gamma irradiation: Up to 50kGy irradiation
Autoclave: Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.
Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

Cv Value

Cv~5.5 (79.25) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters