Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

SaniQuik

See SaniQuik Products

CPC's SaniQuik™ connection answers the question of how to integrate single-use components with your existing stainless processing equipment. This integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps. Once attached it permits quick and easy connection to single-use bag systems, manifolds or tube sets with Colder disposable coupling bodies.

Assets & Downloads

Features Benefits
3/4" and 1-1/2" sanitary terminations Connect to hard plumbed systems with sanitary standard gaskets and tri-clover clamps
 Compatible with MPC & MPX Series  Quick and easy connections to industry standard plastic couplings on single-use bag and tube sets
 Integral coupling adaptor  Disconnecting coupling reduces sanitary gasket replacement
BSE/TSE free materials Meet ADCF requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.14 bar
Temperature: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: 316L
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Sterilization: Autoclave

Cv Value

Cv~14.2 (204.60) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

SQCC221212M

SQCC221212M

3/4 Sanitary Fitting Non-Valved Coupling Insert

SQCC222424M

SQCC222424M

1-1/2 Sanitary Fitting Non-Valved Coupling Insert

SQCX221212M

SQCX221212M

3/4 Sanitary Fitting Non-Valved Coupling Insert

SQCX222416M

SQCX222416M

1-1/2 Sanitary Non-Valved Coupling Insert, .86 Bore

SQCX222424M

SQCX222424M

1-1/2 Sanitary Fitting Non-Valved Coupling Insert

2260100

2260100

SaniQuik USP Class VI, ADCF Silicone O-Ring

2260200

2260200

SaniQuik USP Class VI, ADCF Silicone O-Ring