Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

MPU

See MPU Products

The MPU's twist-to-connect design features an easy-to-use locking mechanism that guards against accidental disconnects and provides a reliable, secure connection. A 3/4" and 1" hose barb provides smooth, rapid media transfer.

Assets & Downloads

Features Benefits
3/4" & 1" hose barb Facilitates rapid fill and empty of
bioprocessing bags
Locking feature Guards against accidental disconnects
Sharp barb end Minimizes fluid turbulence and
dead space
Shrouded, leak-free seal & smooth, internal flow path  Protect valuable fluids and eliminate potential to contaminate fluid path

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 35 psi, 2.41 bar
Temperature: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: Polysulfone (amber tint), USP Class VI, ADCF
O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Gamma: Up to 50 kGy irradiation
Autoclave: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

Cv Value

Cv ~ 20.9 (301.14) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

Filters

MPU171239

MPU171239

3/4 Hose Barb Non-Valved Coupling Body