Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

MC NSF

See MC NSF Products

MC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperatures or pressures, MC Series couplings feature one-hand operation for swift and easy connects and disconnects. MC NSF parts are listed under the criteria of the NSF/ANSI Standards.

These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and PMC12 polypropylene couplings.

Assets & Downloads

PDF icon Spec Sheet

MC Series

Spec Sheet available for download now.

 
Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Compatible

MC mates with PMC and PMC12 Series couplings

High temperature capability Versions rated to 400°F (204°C )

Food grade Buna-N O-ring

Suitable for use in beverage lines

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Finish: Chrome

Other

Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID

Cv Value

Cv ~ 0.51 (7.35) max
Cv ~ 0.26 (3.75) max
Cv ~ 0.24 (3.46) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

15500

15500

1/8 NPT Valved Coupling Body (MCD1002 NSF)

15900

15900

1/4 NPT Valved Coupling Body (MCD1004 NSF)

17200

17200

1/4 Hose Barb Valved In-Line Coupling Body (MCD1704 NSF)

15100

15100

1/4 Hose Barb Valved Elbow Coupling Insert (MCD2304 NSF)

17300

17300

1/8 NPT Non-Valved Coupling Insert (MC2402 NSF)

18000

18000

1/4 NPT Valved Coupling Insert (MCD2404 NSF)

18600

18600

1/4 PTF Valved Panel Mount Coupling Insert (MCD4004 NSF)

19400

19400

1/8 Hose Barb Valved Coupling Insert (MCD2202 NSF)

19600

19600

1/4 Hose Barb Valved Coupling Insert (MCD2204 NSF)