Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

APC

See APC Products

1/4" flow APC Series couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC's application range.

APC couplings are also available in NSF-listed versions.

Assets & Downloads

Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:

Main components and valves: Acetal
Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N

Other

Color: Natural white with charcoal or light gray latch
Tubing range: 1/4" - 3/8", 6.4mm to 9.5mm

Cv Value

Cv ~ 1.28 (18.44) max
Cv ~ 0.80 (11.53) max
Cv ~ 0.70 (10.09) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

APC12004

APC12004

1/4 PTF Non-Valved Panel Mount Coupling Body

APC120M8

APC120M8

8mm PTF Non-Valved Panel Mount Coupling Body

APC16004

APC16004

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

APC16006

APC16006

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

APC17004

APC17004

1/4 Hose Barb Non-Valved In-Line Coupling Body

APC17004SH

APC17004SH

1/4 Hose Barb In-Line Non-Valved Body with Shroud

APC17006

APC17006

3/8 Hose Barb In-Line Non-Valved Coupling Body

APC17006SH

APC17006SH

3/8 In-Line Hose Barb Coupling Body with Shroud

APCD12004

APCD12004

1/4 PTF Valved Panel Mount Coupling Body

APCD12006

APCD12006

3/8 PTF Valved Panel Mount Coupling Body

APCD120M8

APCD120M8

8mm PTF Valved Panel Mount Coupling Body

APCD13004SH

APCD13004SH

1/4 PTF Valved In-Line Coupling Body with Shroud

APCD13006SH

APCD13006SH

3/8 PTF Valved In-Line Coupling Body with Shroud

APCD16004

APCD16004

1/4 Hose Barb Valved Panel Mount Coupling Body

APCD16005

APCD16005

5/16 Hose Barb Valved Panel Mount Coupling Body

APCD16006

APCD16006

3/8 Hose Barb Valved Panel Mount Coupling Body

APC20004

APC20004

1/4 In-Line Compression Coupling Insert

APC20006

APC20006

3/8 In-Line Compression Coupling Insert

APC22004

APC22004

1/4 Hose Barb Non-Valved In-Line Coupling Insert

APC22006

APC22006

3/8 Hose Barb Non-Valved In-Line Coupling Insert

APC23004

APC23004

1/4 Hose Barb Non-Valved Elbow Coupling Insert

APC23006

APC23006

3/8 Hose Barb Non-Valved Elbow Coupling Insert

APC24004

APC24004

1/4 NPT Non-Valved Coupling Insert

APC24006

APC24006

3/8 NPT Non-Valved Coupling Insert

APCD20004

APCD20004

1/4 PTF Valved In-Line Coupling Insert

APCD20006

APCD20006

3/8 PTF Valved In-Line Coupling Insert

APCD200M8

APCD200M8

8mm PTF Valved In-Line Coupling Insert

APCD22004

APCD22004

1/4 Hose Barb Valved In-Line Coupling Insert

APCD22006

APCD22006

3/8 Hose Barb Valved In-Line Coupling Insert

APCD23004

APCD23004

1/4 Hose Barb Valved Elbow Coupling Insert

APCD23006

APCD23006

3/8 Hose Barb Valved Elbow Coupling Insert

1830300

1830300

Gasket, Panel Mount, Square Cut AS568-115 Buna (APC)