Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Sterile Connect and Disconnect Combination Connectors

View Sterile Combination Connector Products

Process engineers and manufacturers choose the AseptiQuik® DC Series for quick and easy sterile connection and disconnection, even in non-sterile environments. Engineered using CPC’s all-in-one, single-use connection technology, AseptiQuik DC Connectors offer both a sterile connect and sterile disconnect combination. The robust design enables users to transfer media easily with less risk of operator error. After transfer is complete, these sterile combination connectors feature a simple one-step disconnection that maintains media sterility by preventing external organisms from entering the media flow path. 

Product Lines

Sterile Connect and Disconnect Combination Connector Benefits

  • Icon Automatic shutoff valves with no need for sanitary clamps, fixtures or tube welders
  • Icon Intuitive 3 step design provides easy media transfer with less risk of operator error
  • Icon One-step disconnection maintains media sterility
  • Icon Integrated lock ring and innovative seal technology ensure reliable media transfer
  • Icon Membrane pull tabs for secure, simultaneous removal of the membrane in each connector

Find Your Way to Our Products

Download Product Validation Reports

Connect with Us