Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Sterile Disconnectors

View Sterile Disconnector Products

Maintain sterility on both sides of the flow path during the disconnection process with CPC sterile disconnectors―HFC39 Series and HFC Disconnect Series. The sterile disconnectors’ automatic shutoff valves close the flow path aseptically, protecting valuable media while eliminating the need for pinch clamps and clippers. Use the sterile disconnectors to quickly disconnect or tear down assembly tubing and process lines without the risk of contamination. 

Product Lines

Benefits of CPC Sterile Disconnectors

  • Icon Ergonomic and easy-to-use one-step disconnection process. Audible click to ensure connection.
  • Icon Protective thumb latch cover eliminates accidental disconnection
  • Icon Automatic shutoff valves provide sterile disconnection preventing external organisms from entering into the media flow path
  • Icon No extra clamps, fixtures or welds needed
  • Icon Easy integration with single-use systems

Find Your Way to Our Products

Download Product Validation Reports

Connect with Us