New AseptiQuik Connector for Higher Flow in Bioprocessing

    CPC Genderless Connector for High Volume, Large Flow

    We’re taking our AseptiQuik® genderless connectors up a notch with our new 1” Large Format Connector. This larger sterile connector gives you the option to deliver higher flow rates for higher-volume, large-flow transfer lines in full-scale, single use bioprocessing operations.

    A one-inch enables 3.5 times more flow than a 1/2-inch connector. These genderless connectors also simplify use, operator training and inventory management and prevent leaks and contamination. Plus, it comes with CPC’s signature robust design which provides a reliable performance without any need for clamps, fixtures or tube welders.

    The AseptiQuik 1” Large Format Connector also offers:

    Integrated pull tabs that act as protective covers

    Easy-to-use “FLIP-CLICK-PULL” assembly

    An audible “click” so you know you have a secure connection

    Just like our other AseptiQuik products this new connector uses the assembly process which simplifies training and standard operating procedure (SOP) development. Our signature scannable, laser-printed Data Codes are also a great feature that offers traceability and immediate access to import product information like product specifications, date of manufacture, validation reports and training videos.

    The AseptiQuik 1” Connector is the easiest to use, large-format, genderless, sterile connector on the market. Just another way that CPC works tirelessly to provide you with fluid handling solutions that work, each and every time.

    Stay up-to-date by connecting with CPC


    Tags


    CPC Marketing
    Read more posts by CPC Marketing