Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

LC NSF

See LC NSF Products

CPC's LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects from water and beverage lines.

These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings.

Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Chrome plating Attractive appearance
High temperature capability Versions rated to 400°F (204°C )

Compatible

Mates with PLC and PLC12 Series couplings

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure Range: Vacuum to 250 psi, 17.3 bar
Temperature Range: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main housing components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Chrome

Other

Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

Cv Value

Cv ~ 1.40 (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

70200

70200

1/4 Hose Barb Non-Valved Panel Mount Coupling Body (LC16004 NSF)

70300

70300

1/4 Hose Barb Valved Panel Mount Coupling Body (LCD16004 NSF)

70800

70800

1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)

71200

71200

1/4 NPT Non-Valved Coupling Body (LC10004 NSF)

74600

74600

1/4 NPT Valved Coupling Body (LCD10004 NSF)

74900

74900

3/8 NPT Non-Valved Coupling Body (LC10006 NSF)

75000

75000

3/8 NPT Valved Coupling Body (LCD10006 NSF)

75400

75400

1/4 PTF Valved Panel Mount Coupling Body (LCD12004 NSF)

75700

75700

3/8 Hose Barb Non-Valved Panel Mount Coupling Body (LC16006 NSF)

75800

75800

3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF)

76200

76200

3/8 PTF Valved In-Line Coupling Body (LCD13006 NSF)

76300

76300

1/4 Hose Barb Non-Valved In-Line Coupling Body (LC17004 NSF)

76400

76400

3/8 Hose Barb Non-Valved In-Line Coupling Body (LC17006 NSF)

76500

76500

3/8 Hose Barb Valved In-Line Coupling Body (LCD17006 NSF)

70100

70100

1/4 Hose Barb Non-Valved In-Line Coupling Insert (LC22004 NSF)

70400

70400

1/4 Hose Barb Valved Elbow Coupling Insert (LCD23004 NSF)

70500

70500

1/4 Hose Barb Valved In-Line Coupling Insert (LCD22004 NSF)

70900

70900

3/8 Hose Barb Valved In-Line Coupling Insert (LCD22006 NSF)

71300

71300

3/8 Hose Barb Valved Elbow Coupling Insert (LCD23006 NSF)

71400

71400

1/4 NPT Non-Valved Coupling Insert (LC24004 NSF)

71500

71500

1/4 NPT Valved Coupling Insert (LCD24004 NSF)

71700

71700

1/4 NPT Valved Coupling Insert (LCD26004 NSF)

72300

72300

3/8 NPT Valved Coupling Insert (LCD24006 NSF)

72900

72900

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert (LC42004 NSF)

73000

73000

1/4 Hose Barb Valved Panel Mount Coupling Insert (LCD42004 NSF)

73200

73200

3/8 Hose Barb Valved Panel Mount Coupling Insert (LCD42006 NSF)

73400

73400

1/4 PTF Valved Coupling Insert (LCD20004 NSF)

73600

73600

3/8 PTF Valved In-Line Coupling Insert (LCD20006 NSF)

73800

73800

5/16 Hose Barb Valved In-Line Coupling Insert (LCD22005 NSF)

73900

73900

3/8 Hose Barb Non-Valved In-Line Coupling Insert (LC22006 NSF)

74400

74400

1/4 Hose Barb Non-Valved Elbow Coupling Insert (LC23004 NSF)