Quick Connectors for Aesthetic Medicine

Use Our Product Specifier

Aesthetic medicine focuses on enhancing the cosmetic appearance of a patient with conditions such as scars, liver spots, excess fat, spider veins, wrinkles, unwanted tattoos, and more. The elective procedures performed by aesthetic medicine help improve a patient’s physical appearance, using non-invasive to minimally invasive cosmetic practices. 

Low Downtime with Big Benefits

Aesthetic medicine has evolved from invasive plastic surgeries to new non-invasive treatments. These updated technologies allow today’s aesthetic doctors and cosmetic technicians to provide procedures with a low risk of post- op complications. Today, patients are scheduling quick, non-invasive procedures with minor downtime and very little risk.

Medical / Aesthetic Medicine / Content 1

Growing Demand is a Market Driver

According to a report by American Association of Aesthetic Medicine and Surgery, the global medical aesthetics market is projected to reach US $15.9 billion by 2025 from US$9.4 billion in 2020, at a CAGR of 10.9%.

Key Factors Driving Market Growth

  • Growing adoption of minimally invasive and noninvasive procedures 
  • Rising acceptance among older people
  • Increasing awareness of available cosmetic procedures
  • Availability of advanced, user-friendly products 
  • Increasing demand for aesthetic treatments among men 

CPC Enhances the Safety of Aesthetic Medical Devices

Aesthetic medical device manufacturers require efficient, easy-to-use equipment that’s continually available. CPC understands how quick connectors and couplings help product design engineers improve functionality, streamline design and enhance device reliability. With a dedicated focus on fluid handling connection technology, CPC’s engineering team continues to add to the robust portfolio of CPC quick connectors used in aesthetic medicine medical devices and systems.

Simply Elegant CPC Quick Disconnect Couplings Make It Possible

Leading aesthetic medicine product developers know that CPC quick connectors help:

  • keep people safe and comfortable
  • enhance equipment reliability
  • improve the overall aesthetic technician experience 

From general-purpose quick connectors  to highly specialized categories like sterile, multi-port  and RFID enabled, CPC has a quick connector for a broad range of aesthetic medicine applications. CPC medical tubing connectors create cleaner, faster, safer and smarter device connections.

Aesthetic Medicine Application Example

Challenge

Laser tattoo removal procedures use a high-intensity light beam to break up the colors of a tattoo into small particles the body’s immune system can absorb. During the procedure, the laser beam generates heat which can cause the hand piece on the laser to become too hot for operators to hold.

Solution

Circulating liquid to cool laser handpieces as well as the handpieces of other aesthetic devices. These hand-piece devices connect to a main console where they are swapped out as needed for different procedures. The CPC Hybrid Quick Disconnector makes changing handpieces, umbilicals and other modular tools simple and fast, improving efficiency and delivery. Dry-break technology used by the CPC hybrid connector ensures the equipment is dry and damage free.

CPC Hybrid Quick Connectors Popular for Aesthetic Medicine Procedures

  • Eliminates the need for multiple connections by combining power, signal and fluids (liquids and air) in a single device
  • Simplifies the user interface between remote tools and a laser device
  • Offers a single, easy-to-use twist latch for technicians to quickly and safely change or replace modular tools, umbilicals or hand pieces
  • Features dry-break technology that keeps equipment dry and damage free
  • Made of lightweight plastic ideal for handheld devices

HQC17002

Learn More

Watch These Videos to Learn More About CPC Couplings