Tentube

    See Tentube Products

    The Tentube™ coupling provides one easy-to-use quick disconnect for up to ten separate fluid lines. The Tentube is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch. Tubing orientation is ensured by keying the coupling body and insert. Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes. 

    Assets & Downloads

    Features Benefits
    Ten line connection Fast, efficient operation
    Separate flow paths Pressure and/or vacuum in one coupling
    Insert is keyed to body Ensures correct line orientation
    Acetal or polypropylene inserts Maximize design flexibility

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 100 psi, 6.9 bar per line
    Acetal fitting inserts Temperature: -40°F to 180°F (-40°C to 82°C)
    Polypropylene fitting inserts Temperature: 32°F to 180°F (0°C to 82°C)

    Materials:

    Main components and valves: Nylon
    Valves: Acetal
    Valve spring: 316 stainless steel
    Fitting inserts: Acetal or polypropylene
    O-rings: Buna-N with acetal
    or EPDM with polypropylene
    Panel mount adapter Acetal
    Tube shroud: Acetal

    Other

    Color: Black with red locking latch
    Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    TFB10

    TFB10

    Tentube Coupling Body Without Fitting Inserts

    TFB1001

    TFB1001

    Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

    TFB100112

    TFB100112

    Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

    TFB1002

    TFB1002

    Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

    TFB100212

    TFB100212

    Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

    TFB10M3

    TFB10M3

    Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

    TFBD1001

    TFBD1001

    Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

    TFBD1002

    TFBD1002

    Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

    TFF01

    TFF01

    1/16 Hose Barb Non-Valved Fitting Body

    TFF0112

    TFF0112

    1/16 Hose Barb Non-Valved Fitting Body

    TFF01MWHT

    TFF01MWHT

    1/16" Hose Barb Non-Valved Fitting Body

    TFF02

    TFF02

    1/8 Hose Barb Non-Valved Fitting Body

    TFF0212

    TFF0212

    1/8 Hose Barb Non-Valved Fitting Body

    TFFD01

    TFFD01

    1/16 Hose Barb Valved Fitting Body

    TFFD02

    TFFD02

    1/8 Hose Barb Valved Fitting Body

    TFFDM3

    TFFDM3

    3mm Hose Barb Valved Fitting Body

    TFFM3

    TFFM3

    3mm Hose Barb Non-Valved Fitting Body

    TMB10

    TMB10

    Tentube Coupling Insert Without Fitting Inserts

    TMB1001

    TMB1001

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

    TMB100112

    TMB100112

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

    TMB1002

    TMB1002

    Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

    TMB100212

    TMB100212

    Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

    TMB10M3

    TMB10M3

    Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts

    TMF01

    TMF01

    1/16 Hose Barb Non-Valved Fitting Insert

    TMF0112

    TMF0112

    1/16 Hose Barb Non-Valved Fitting Insert

    TMF01MWHT

    TMF01MWHT

    1/16 Hose Barb Non-Valved Fitting Insert

    TMF02

    TMF02

    1/8 Hose Barb Non-Valved Fitting Insert

    TMF0212

    TMF0212

    1/8 Hose Barb Non-Valved Fitting Insert

    TMF02MWHT

    TMF02MWHT

    1/8 Hose Barb Non-Valved Fitting Insert

    TMFM3

    TMFM3

    3mm Hose Barb Non-Valved Fitting Insert

    TMFM3MWHT

    TMFM3MWHT

    M3 Hose Barb Non-Valved Fitting Insert

    TT1001

    TT1001

    1/16 Hose Barb Non-Valved Tentube Assembly

    TT100112

    TT100112

    1/16 Hose Barb Non-Valved Tentube Assembly

    TT1002

    TT1002

    1/8 Hose Barb Non-Valved Tentube Assembly

    TT100212

    TT100212

    1/8 Hose Barb Non-Valved Tentube Assembly

    TT10M3

    TT10M3

    3mm Hose Barb Non-Valved Tentube Assembly

    TTD1001

    TTD1001

    1/16 Hose Barb Valved Tentube Assembly

    TTD1002

    TTD1002

    1/8 Hose Barb Valved Tentube Assembly

    TTD10M3

    TTD10M3

    3mm Hose Barb Valved Tentube Assembly

    TPM10

    TPM10

    Tentube Panel Mount Adapter and Nut

    TS10

    TS10

    Tentube Tube Shroud

    Back to Top