DPC

    See DPC Products

    The 1/4" flow DPC Series couplings feature a dual port connection in a contoured design that delivers ease-of-use and excellent flow in a compact size. Made from acetal thermoplastic, the DPC Series includes valved and non-valved couplings with a single plastic thumb latch. One-hand operation makes the DPC Series the choice for simple, simultaneous connections and disconnections where two fluid lines are required. 

    Assets & Downloads

    Features Benefits
    Single thumb latch Intuitive one step, two-line connection and disconnection
    Insert keyed to body Ensures correct directional flow
    Compact, modular design Attractive, high-quality appearance and configuration flexibility
    Integral terminations Fewer moving parts, shorter assemblies, faster installations

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar
    Temperature: 32°F to 180°F (0°C to 82°C)

    Materials

    Main components and valves: Acetal
    Thumb Latch: Acetal
    External spring: Stainless steel
    O-rings: Buna-N

    Other

    Color: White with blue latch
    Tubing range: 1/4" to 3/8" ID, 6.4mm to 9.5mm ID

    Cv Value

    Cv ~ 1.28 (18.44) max
    Cv ~ 0.80 (11.53) max
    Cv ~ 0.70 (10.09) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    DPC17004

    DPC17004

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    DPC17006

    DPC17006

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    DPCD17004

    DPCD17004

    1/4 Hose Barb Valved In-Line Coupling Body

    DPCD17006

    DPCD17006

    3/8 Hose Barb Valved In-Line Panel Mount Coupling Body

    DPC22004

    DPC22004

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    DPC22006

    DPC22006

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    DPCD22004

    DPCD22004

    1/4 Hose Barb Valved In-Line Coupling Insert

    DPCD22006

    DPCD22006

    3/8 Hose Barb Valved In-Line Coupling Insert

    Back to Top