APC

    See APC Products

    1/4" flow APC Series couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC's application range.

    APC couplings are also available in NSF-listed versions.

    Assets & Downloads

    Features Benefits
    Plastic thumb latch No exposed metal parts
    Shrouded thumb latch Protects against accidental disconnects
    Integral terminations Fewer leak points, shorter assemblies, faster installations
    Compatible Mates with most EFC couplings

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar
    Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

    Materials:

    Main components and valves: Acetal
    Thumb Latch: Acetal
    Valve spring: 316 stainless steel
    O-rings: Buna-N

    Other

    Color: Natural white with charcoal or light gray latch
    Tubing range: 1/4" - 3/8", 6.4mm to 9.5mm

    Cv Value

    Cv ~ 1.28 (18.44) max
    Cv ~ 0.80 (11.53) max
    Cv ~ 0.70 (10.09) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    APC12004

    APC12004

    1/4 PTF Non-Valved Panel Mount Coupling Body

    APC120M8

    APC120M8

    8mm PTF Non-Valved Panel Mount Coupling Body

    APC16004

    APC16004

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body

    APC16006

    APC16006

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    APC17004

    APC17004

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    APC17004SH

    APC17004SH

    1/4 Hose Barb In-Line Non-Valved Body with Shroud

    APC17006

    APC17006

    3/8 Hose Barb In-Line Non-Valved Coupling Body

    APC17006SH

    APC17006SH

    3/8 In-Line Hose Barb Coupling Body with Shroud

    APCD12004

    APCD12004

    1/4 PTF Valved Panel Mount Coupling Body

    APCD12006

    APCD12006

    3/8 PTF Valved Panel Mount Coupling Body

    APCD120M8

    APCD120M8

    8mm PTF Valved Panel Mount Coupling Body

    APCD13004SH

    APCD13004SH

    1/4 PTF Valved In-Line Coupling Body with Shroud

    APCD13006SH

    APCD13006SH

    3/8 PTF Valved In-Line Coupling Body with Shroud

    APCD16004

    APCD16004

    1/4 Hose Barb Valved Panel Mount Coupling Body

    APCD16005

    APCD16005

    5/16 Hose Barb Valved Panel Mount Coupling Body

    APCD16006

    APCD16006

    3/8 Hose Barb Valved Panel Mount Coupling Body

    APC20004

    APC20004

    1/4 In-Line Compression Coupling Insert

    APC20006

    APC20006

    3/8 In-Line Compression Coupling Insert

    APC22004

    APC22004

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    APC22006

    APC22006

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    APC23004

    APC23004

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    APC23006

    APC23006

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    APC24004

    APC24004

    1/4 NPT Non-Valved Coupling Insert

    APC24006

    APC24006

    3/8 NPT Non-Valved Coupling Insert

    APCD20004

    APCD20004

    1/4 PTF Valved In-Line Coupling Insert

    APCD20006

    APCD20006

    3/8 PTF Valved In-Line Coupling Insert

    APCD200M8

    APCD200M8

    8mm PTF Valved In-Line Coupling Insert

    APCD22004

    APCD22004

    1/4 Hose Barb Valved In-Line Coupling Insert

    APCD22006

    APCD22006

    3/8 Hose Barb Valved In-Line Coupling Insert

    APCD23004

    APCD23004

    1/4 Hose Barb Valved Elbow Coupling Insert

    APCD23006

    APCD23006

    3/8 Hose Barb Valved Elbow Coupling Insert

    1830300

    1830300

    Gasket, Panel Mount, Square Cut AS568-115 Buna (APC)