HFC12

    See HFC12 Products

    Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. HFC12 couplings are also available in NSF-listed versions. 

    Assets & Downloads

    Features Benefits
    High efficiency valve More flow in a compact size
    Ergonomic design Easy to grip, simple to operate
    Polypropylene material Chemically resistant and gamma sterilizable
    Compatible Mates with HFC35 and HFC57 couplings

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 60 psi, 4.2 bar
    Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

    Materials

    Main components and valves: Polypropylene
    Thumb Latch: Polypropylene
    Valve spring: 316 stainless steel
    O-rings: EPDM
    Panel mount gasket: EPDM
    External springs and pin: 316 stainless steel
    Compression nut, gripper, ferrule: Polypropylene

    Other

    Color: Light gray with charcoal gray latch
    Tubing range: 3/8" to 3/4", 9.5mm to 19mm
    Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000

    Cv Value

    Cv ~ 3.94 (56.77) max
    Cv ~ 2.50 (36.02) max
    Cv ~ 2.04 (29.39) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
    Based on sealing performance after 72 hours of exposure to pressure and temperature.

    Products

    Filters

    HFC12612

    HFC12612

    3/8 JACO Non-Valved Panel Mount Coupling Body

    HFC12812

    HFC12812

    1/2 JACO Non-Valved Panel Mount Coupling Body

    HFC13812

    HFC13812

    1/2 JACO Non-Valved In-Line Coupling Body

    HFC161012

    HFC161012

    5/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC161212

    HFC161212

    3/4 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16612

    HFC16612

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16812

    HFC16812

    1/2 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC171012

    HFC171012

    5/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC171212

    HFC171212

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFC17612

    HFC17612

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC17812

    HFC17812

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFCD12612

    HFCD12612

    3/8 Compression Valved Panel Mount Coupling Body

    HFCD12812

    HFCD12812

    1/2 JACO Valved Panel Mount Coupling Body

    HFCD161012

    HFCD161012

    5/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD161212

    HFCD161212

    3/4 Hose Barb Valved Panel Mount Coupling Body

    HFCD16612

    HFCD16612

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD16812

    HFCD16812

    1/2 Hose Barb Valved Panel Mount Coupling Body

    HFCD171012

    HFCD171012

    5/8 Hose Barb Valved In-Line Coupling Body

    HFCD171212

    HFCD171212

    3/4 Hose Barb Valved In-Line Coupling Body

    HFCD17612

    HFCD17612

    3/8 Hose Barb Valved In-Line Coupling Body

    HFCD17812

    HFCD17812

    1/2 Hose Barb Valved In-Line Coupling Body

    HFC20612

    HFC20612

    3/8 JACO Non-Valved Coupling Insert

    HFC221012

    HFC221012

    5/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC221212

    HFC221212

    3/4 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22612

    HFC22612

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22812

    HFC22812

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    HFC231212

    HFC231212

    3/4 Hose Barb Non-Valved Elbow Coupling Insert

    HFC23612

    HFC23612

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    HFC23812

    HFC23812

    1/2 Hose Barb Non-Valved Elbow Coupling Insert

    HFC24612

    HFC24612

    3/8 NPT Non-Valved Coupling Insert

    HFC24812

    HFC24812

    1/2 NPT Non-Valved Coupling Insert

    HFC43812

    HFC43812

    1/2" Elbow Hose Barb Non-Valved Panel Mount Coupling Insert

    HFCD221012

    HFCD221012

    5/8 Hose Barb Valved In-Line Coupling Insert

    HFCD221212

    HFCD221212

    3/4 Hose Barb Valved In-Line Coupling Insert

    HFCD22612

    HFCD22612

    3/8 Hose Barb Valved In-Line Coupling Insert

    HFCD22812

    HFCD22812

    1/2 Hose Barb Valved In-Line Coupling Insert

    HFCD231212

    HFCD231212

    3/4 Hose Barb Valved Elbow Coupling Insert

    HFCD23612

    HFCD23612

    3/8 Hose Barb Valved Elbow Coupling Insert

    HFCD23812

    HFCD23812

    1/2 Hose Barb Valved Elbow Coupling Insert

    HFCD421212

    HFCD421212

    3/4" Hose Barb Valved Panel Mount Coupling Insert

    HFCD42612

    HFCD42612

    3/8" Hose Barb Valved Panel Mount Coupling Insert

    HFCD42812

    HFCD42812

    1/2" Hose Barb Valved Panel Mount Coupling Insert

    HFCD43812

    HFCD43812

    1/2" Elbow Hose Barb Valved Panel Mount Coupling Insert

    621200

    621200

    Panel Mount Gasket (HFC35 & 57, HFC12)