AseptiQuik L

    See AseptiQuik L Products

    Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. Featuring an easy-to-use three step design, AseptiQuik L connectors allow you to transfer media easily with less risk of error. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.

    Assets & Downloads

    Features Benefits
    Genderless design Eases integration of single-use systems with one part number for both halves
    Robust construction Repeatable and reliable performance with no additional hardware required
    FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
    Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
    CPC Click Audible confirmation of assembly
    Chemical Compatibility AseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
    pH range AseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: 60 psi, 4.1 bar
    75 psi, 5.1 bar for 48 hours
    Temperature: 34°F to 104°F (1°C to 40°C)

    Materials

    Main components: Polycarbonate (white), USP Class VI, ADCF
    Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQL PPSU version)
    Pull Tabs/Caps: Polycarbonate (blue, standard version), USP Class VI, ADCF
    Polycarbonate (white, HT version), USP Class VI, ADCF
    Polycarbonate (purple, PPSU version), USP Class VI, ADCF
    Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
    Membrane: Polyethylene (standard version, PPSU version), USP Class VI, ADCF
    Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
    Compliance: RoHS

    Sterilization

    Gamma: Up to 50kGy irradiation
    AutoClave: One Cycle up to 130C for 60 minutes

    Other

    Color: Molded white
    Termination Size: 3/4" ID (19.0 mm), 1" ID (25.4mm), 1½" Sanitary

    Cv Value

    Cv~30-57
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Extractables Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    AQL17012

    AQL17012

    3/4" Hose Barb Genderless AseptiQuik L Connector Body

    AQL17012HT

    AQL17012HT

    3/4" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

    AQL17016

    AQL17016

    1" Hose Barb Genderless AseptiQuik L Connector Body

    AQL17016HT

    AQL17016HT

    1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

    AQL17112

    AQL17112

    3/4" Hose Barb Genderless AseptiQuik L Connector Body

    AQL17116

    AQL17116

    1" Hose Barb Genderless AseptiQuik L Connector Body

    AQL33024

    AQL33024

    1-1/2" Sanitary Genderless AseptiQuik L Connector Body

    AQL33024HT

    AQL33024HT

    1½" Sanitary Genderless AseptiQuik L Connector Body High Temperature

    AQL33124

    AQL33124

    1 1/2" Sanitary Genderless AseptiQuik L Connector Body