AseptiQuik G

    See AseptiQuik G Products

    AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

    Assets & Downloads

    Features Benefits
    Genderless Design Eases integration of single-use systems with universal mating between G connectors
    Robust construction Repeatable and reliable performance with no additional hardware required
    FLIP-CLICK-PULL Innovative three-step connection process reduces risk of operator error
    Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
    CPC Click Audible confirmation of assembly
    Chemical Compatibility AseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
    pH range AseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Up to 60 psi, 4.1 bar
    Up to 75 psi, 5.1 bar for 48 hours
    Temperature: 34°F to 104°F (1°C to 40°C)

    Materials

    Main components: Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
    Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)
    Pull Tabs/Caps: Polycarbonate (blue, standard version), USP Class VI, ADCF
    Polycarbonate (white, HT version), USP Class VI, ADCF
    Polycarbonate (purple, PPSU version), USP Class VI, ADCF
    Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
    Membrane: Polyethylene (standard version, PPSU version), USP Class VI, ADCF
    Hydrophobic polyethersulfone with PTFE strip (HT version), USP Class VI

    Sterilization

    Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation
    AutoClave (white, High Temp(HT) Version): One Cycle up to 266°F (130°C) for 60 minutes

    Other

    Termination Size: 1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm, 9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

    Cv Value

    Cv 1.74 for ¼” to ¼”
    Cv .19 for 1/8” to 1/8”
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Extractables Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    AQG17104

    AQG17104

    1/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body

    AQG17106

    AQG17106

    3/8" Hose Barb Genderless AseptiQuik G PPSU Connector Body

    AQG17108

    AQG17108

    1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body

    AQG17112

    AQG17112

    3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body

    AQG33112

    AQG33112

    3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body

    AQG33124

    AQG33124

    1 1/2" Sanitary Genderless AseptiQuik G PPSU Connector Body

    AQG17004

    AQG17004

    1/4 Hose Barb Genderless AseptiQuik G Connector Body

    AQG17004HT

    AQG17004HT

    1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

    AQG17006

    AQG17006

    3/8 Hose Barb Genderless AseptiQuik G Connector Body

    AQG17006HT

    AQG17006HT

    3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature

    AQG17008

    AQG17008

    1/2 Hose Barb Genderless AseptiQuik G Connector Body

    AQG17008HT

    AQG17008HT

    1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

    AQG17012

    AQG17012

    3/4 Hose Barb Genderless AseptiQuik G Connector Body

    AQG17012HT

    AQG17012HT

    3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

    AQG17MPC

    AQG17MPC

    Genderless AseptiQuik G Connector with MPC Insert

    AQG17MPCHT

    AQG17MPCHT

    Genderless AseptiQuik G Connector with MPC Insert, High Temperature

    AQG33012

    AQG33012

    3/4 Sanitary Genderless AseptiQuik G Connector Body

    AQG33012HT

    AQG33012HT

    3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature

    AQG33024

    AQG33024

    1½" Sanitary Genderless AseptiQuik G Connector Body

    AQG33024HT

    AQG33024HT

    1 1/2" Sanitary Genderless AseptiQuik G Connector Body

    Back to Top