CPC AseptiQuik® G Connector Product Line Expands

    New Product Introduction. You can never have too many genderless sterile connector options.

    Our line of genderless AseptiQuik® sterile connectors, now includes a 1-1/2” sanitary termination to deliver higher flow rates for high-volume, large-flow transfer lines in full-scale bioprocessing and biopharmaceutical operations.

    “The AseptiQuik G 1-1/2” Sanitary connector was developed specifically to handle the higher flow rates and system integration requirements of biopharmaceutical manufacturers,” said John Boehm, CPC Business Director, Bioprocessing. “The genderless AseptiQuik connectors have strong market acceptance. The new sanitary offering is a direct response from our customers’ desire to enhance their ability to standardize the design of closed systems and implement modular system designs that easily incorporate a broad range of single-use technologies.”

    The AseptiQuik G 1-1/2” Sanitary option expands CPC’s extensive termination offerings, which now include six termination sizes from 1/8” to 1” hose barbs, with 3/4” and 1-1/2” sanitary options. The new AseptiQuik connector also integrates with different OEM suppliers’ components requiring a 1-1/2” sanitary fitting including capsule filters, single-use bioreactors, mixing and storage tanks, chromatography skids, transfer lines and more.

    Genderless connectors simplify use, operator training and inventory management and avoid the need for adapters, which can leak or pose a contamination risk. A robust design provides reliable performance without the need for clamps, fixtures or tube welders.

    The AseptiQuik G Series’ integrated pull tabs act as protective covers, reducing complexity and ensuring simultaneous removal of both membranes. The connectors’ easy “Flip-Click-Pull” assembly process and audible “click” confirming connection also help reduce operator error.

    For current AseptiQuik users, AseptiQuik G connector validation, specification and implementation are streamlined—the new connector uses the same connection process and material as other AseptiQuik products. Also, the AseptiQuik G Series is readily available through a global network of distributors, integrators and OEM partners, expanding supply chain flexibility.

    Learn more about the performance and versatility of the genderless AseptiQuik G Series

    Stay up-to-date by connecting with CPC


    CPC Marketing
    Read more posts by CPC Marketing