DrumQuik PUR

    See DrumQuik PUR Products

    DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

    Assets & Downloads

    Features Benefits
    Quick connect/disconnect

    Faster container change-outs

    Automatic shutoff valve

    Stops flow when disconnected

    Disposable container insert

    Reduces chemical exposure and messy handlig

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Uncoupled: Vacuum to 45 psig (3.1 bar)
    Coupled: Vacuum to drum rating
    Temperature: Drum Insert: -20°to 120°F (-29°to 49°C)
    Coupler: PVDF, 0° to 120°F (-18° to 49°C)

    Materials

    Drum insert & dip-tube: Virgin polyethylene (HDPE)
    Shipping plug: Virgin polyethylene (HDPE), FKM
    Coupler: PVDF
    Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
    Seals: Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer
    Bung seal: Polyolefin, EPDM, FKM
    Shipping plug seal: EPDM, FKM

    Torque specifications

    2" Buttress: 20ft-lbs (27 N m)
    BCS 56x4: 20ft-lbs (27 N m)
    2" NPS (plastic drum): 20ft-lbs (27 N m)
    2" NPS (steel drum): 15ft-lbs (20 N m)
    Shipping plug: hand tight
    Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    DQPUR120112

    DQPUR120112

    3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring

    DQPUR120112203

    DQPUR120112203

    3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring

    DQPUR120112209

    DQPUR120112209

    3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring

    DQPUR120112210

    DQPUR120112210

    3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring

    DQPUR120112211

    DQPUR120112211

    3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

    DQPUR202BUT

    DQPUR202BUT

    2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPUR202BUT202

    DQPUR202BUT202

    2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPUR2BUT0985

    DQPUR2BUT0985

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPUR2BUT0985202

    DQPUR2BUT0985202

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPURDT0985

    DQPURDT0985

    Dip-tube 35.5" or 905mm long for 55gal/200L Drums

    DQPURDT1070

    DQPURDT1070

    Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

    DQPURSP

    DQPURSP

    Polyethylene Shipping Plug with EPDM Seal

    DQPURSP202

    DQPURSP202

    Polyethylene Shipping Plug with FKM (Viton®) O-Ring

    DQPURSAMP202

    DQPURSAMP202

    Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

    DQPURSAMP209

    DQPURSAMP209

    Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)