Sixtube

    See Sixtube Products

    The Sixtube™ coupling provides one easy-to-use quick disconnect for up to six separate fluid lines. The Sixtube is available with valves on either side for maximum design flexibility. Featuring the CPC thumb latch, the Sixtube can disconnect up to six lines with the push of a button. The snap-in panel mount design keeps a low profile on the front of the equipment panel.

    Assets & Downloads

    Features Benefits
    Two/six line connection Fast, efficient operation
    Separate flow paths Pressure and/or vacuum in one coupling
    Free coupling rotation (Twin Tube) Eliminates kinked tubing
    CPC thumb latch One-hand connection and disconnection

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 100 psi, 6.9 bar per line
    Acetal fitting inserts Temperature: -40°F to 180°F (-40°C to 82°C)
    Polypropylene fitting inserts Temperature: 32°F to 180°F (0°C to 82°C)

    Materials:

    Main components and valves: Acetal
    Valves: Acetal
    Fitting inserts: Acetal, polypropylene
    Thumb latch: Acetal
    Valve spring: 316 stainless steel
    O-rings: Buna-N with acetal or EPDM with
    polypropylene

    Other

    Color: Natural white with aqua latch
    Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    SX17

    SX17

    SixTube Coupling Body Without Fittings

    SXF1701

    SXF1701

    Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

    SXF170112

    SXF170112

    Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

    SXF1702

    SXF1702

    Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

    SXF170212

    SXF170212

    Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

    SXF17M3

    SXF17M3

    Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

    SXFD1701

    SXFD1701

    Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts

    SXFD1702

    SXFD1702

    Valved Coupling Body with 1/8 Hose Barb Female Fitting Inserts

    SXM1701

    SXM1701

    Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts

    SXM1702

    SXM1702

    Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

    SXM170212

    SXM170212

    Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

    SXM17M3

    SXM17M3

    Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts

    SX42

    SX42

    SixTube Coupling Insert Without Fittings

    SXF4201

    SXF4201

    Non-Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

    SXF420112

    SXF420112

    Non-Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

    SXF4202

    SXF4202

    Non-Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

    SXF420212

    SXF420212

    Non-Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

    SXF42M3

    SXF42M3

    Non-Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies

    SXFD4201

    SXFD4201

    Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

    SXFD4202

    SXFD4202

    Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

    SXFD42M3

    SXFD42M3

    Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies

    SXM4201

    SXM4201

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

    SXM420112

    SXM420112

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

    SXM4202

    SXM4202

    Non-Valved Coupling Insert with 1/8 Hose Barb Male Fitting Inserts

    SXM420212

    SXM420212

    Non-Valved Coupling Insert with 1/8 Hose Barb Male Fitting Inserts

    SXM42M3

    SXM42M3

    Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts