PMC NSF

    See PMC NSF Products

    PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose, food, beverage and condiment dispensing applications. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use, equipment servicability and manufacture. PMC NSF parts are listed under the criteria of the NSF/ANSI Standards.

    These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings.

    Assets & Downloads

    Features Benefits
    Food grade Buna-N O-ring Suitable for beverage lines
    Colder thumb latch

    One-hand connection and

    disconnection

    Integral terminations Fewer leak points, shorter assemblies, faster installations

     

     

     

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar
    Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

    Materials:

    Main components and valves: Acetal
    Thumb Latch: Stainless steel
    Valve spring: 316 stainless steel
    External springs and pin: Stainless steel
    O-rings: Buna-N

    Other

    Color: Natural white, others available
    Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
    *NOTE: For 1/16" ID tubing, maximum tube OD is .150".

    Cv Value

    Cv ~0.51 (7.35) max
    Cv ~ 0.26 (3.75) max
    Cv ~ 0.24 (3.46) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    10700

    10700

    1/4 NPT Non-Valved Coupling Body (PMC1004 NSF)

    10900

    10900

    1/4 Hose Barb Non-Valved In-Line Coupling Body (PMC1704 NSF)

    11400

    11400

    1/4 Hose Barb Valved In-Line Coupling Body (PMCD1704 NSF)

    11700

    11700

    1/8 NPT Non-Valved Coupling Body (PMC1002 NSF)

    12000

    12000

    1/8 BSPT Valved Coupling Body (PMCD1002BSPT NSF)

    12100

    12100

    1/4 NPT Valved Coupling Body (PMCD1004 NSF)

    12500

    12500

    1/4 PTF Valved Panel Mount Coupling Body (PMCD1204 NSF)

    12600

    12600

    1/8 Hose Barb Non-Valved Panel Mount Coupling Body (PMC1602 NSF)

    12700

    12700

    1/8 Hose Barb Valved Panel Mount Coupling Body (PMCD1602 NSF)

    12900

    12900

    1/4 Hose Barb Valved Panel Mount Coupling Body (PMCD1604 NSF)

    13300

    13300

    1/8 Hose Barb Valved In-Line Coupling Body (PMCD1702 NSF)

    9001800

    9001800

    3/16 Hose Barb Valved Panel Mount Coupling Body (PMCD1603 NSF)

    10800

    10800

    1/4 Hose Barb Valved In-Line Coupling Insert (PMCD2204 NSF)

    13400

    13400

    1/8 NPT Non-Valved Coupling Insert (PMC2402 NSF)

    14300

    14300

    1/8 Hose Barb Valved Panel Mount Coupling Insert (PMCD4202 NSF)

    14500

    14500

    1/4 PTF Non-Valved Coupling Insert (PMC2004 NSF)

    14700

    14700

    1/8 Hose Barb Non-Valved In-Line Coupling Insert (PMC2202 NSF)

    15000

    15000

    1/8 Hose Barb Valved Elbow Coupling Insert (PMCD2302 NSF)

    9000200

    9000200

    1/4 Hose Barb Valved Elbow Insert (PMCD2304 NSF)