LC NSF

    See LC NSF Products

    CPC's LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects from water and beverage lines.

    These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings.

    Features Benefits

    Brass material

    Durable and able to withstand higher pressure and temperature

    Chrome plating Attractive appearance
    High temperature capability Versions rated to 400°F (204°C )

    Compatible

    Mates with PLC and PLC12 Series couplings

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure Range: Vacuum to 250 psi, 17.3 bar
    Temperature Range: -40°F to 180°F continuous, -40°C to 82°C continuous

    Materials

    Main housing components and valves: Chrome-plated brass
    Thumb latch: Stainless steel
    Valves: Acetal
    Valve springs: 316 stainless steel
    External springs and pin: Stainless steel
    O-rings: Buna-N
    Color: Chrome

    Other

    Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

    Cv Value

    Cv ~ 1.40 (20.17) max
    Cv ~ 0.82 (11.82) max
    Cv ~ 0.51 (7.35) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    70200

    70200

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body (LC16004 NSF)

    70300

    70300

    1/4 Hose Barb Valved Panel Mount Coupling Body (LCD16004 NSF)

    70800

    70800

    1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)

    71200

    71200

    1/4 NPT Non-Valved Coupling Body (LC10004 NSF)

    74600

    74600

    1/4 NPT Valved Coupling Body (LCD10004 NSF)

    74900

    74900

    3/8 NPT Non-Valved Coupling Body (LC10006 NSF)

    75000

    75000

    3/8 NPT Valved Coupling Body (LCD10006 NSF)

    75400

    75400

    1/4 PTF Valved Panel Mount Coupling Body (LCD12004 NSF)

    75700

    75700

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body (LC16006 NSF)

    75800

    75800

    3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF)

    76200

    76200

    3/8 PTF Valved In-Line Coupling Body (LCD13006 NSF)

    76300

    76300

    1/4 Hose Barb Non-Valved In-Line Coupling Body (LC17004 NSF)

    76400

    76400

    3/8 Hose Barb Non-Valved In-Line Coupling Body (LC17006 NSF)

    76500

    76500

    3/8 Hose Barb Valved In-Line Coupling Body (LCD17006 NSF)

    70100

    70100

    1/4 Hose Barb Non-Valved In-Line Coupling Insert (LC22004 NSF)

    70400

    70400

    1/4 Hose Barb Valved Elbow Coupling Insert (LCD23004 NSF)

    70500

    70500

    1/4 Hose Barb Valved In-Line Coupling Insert (LCD22004 NSF)

    70900

    70900

    3/8 Hose Barb Valved In-Line Coupling Insert (LCD22006 NSF)

    71300

    71300

    3/8 Hose Barb Valved Elbow Coupling Insert (LCD23006 NSF)

    71400

    71400

    1/4 NPT Non-Valved Coupling Insert (LC24004 NSF)

    71500

    71500

    1/4 NPT Valved Coupling Insert (LCD24004 NSF)

    71700

    71700

    1/4 NPT Valved Coupling Insert (LCD26004 NSF)

    72300

    72300

    3/8 NPT Valved Coupling Insert (LCD24006 NSF)

    72900

    72900

    1/4 Hose Barb Non-Valved Panel Mount Coupling Insert (LC42004 NSF)

    73000

    73000

    1/4 Hose Barb Valved Panel Mount Coupling Insert (LCD42004 NSF)

    73200

    73200

    3/8 Hose Barb Valved Panel Mount Coupling Insert (LCD42006 NSF)

    73400

    73400

    1/4 PTF Valved Coupling Insert (LCD20004 NSF)

    73600

    73600

    3/8 PTF Valved In-Line Coupling Insert (LCD20006 NSF)

    73800

    73800

    5/16 Hose Barb Valved In-Line Coupling Insert (LCD22005 NSF)

    73900

    73900

    3/8 Hose Barb Non-Valved In-Line Coupling Insert (LC22006 NSF)

    74400

    74400

    1/4 Hose Barb Non-Valved Elbow Coupling Insert (LC23004 NSF)