PMC12 : Valved Quick Disconnect Couplings | CPC
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
    PMC12

    See PMC12 Products

    PMC12 Series polypropylene couplings have a 1/8" flow are used in a wide variety of general-purpose applications. These quick disconnect couplings offer many of the same configuration options as acetal PMC couplings but the polypropylene material adds greater chemical resistance for more demanding applications. PMC12 couplings are also gamma sterilizable. Patented and patent pending. These couplings offer the flexibility of multiple configurations and terminations and mate with both PMC acetal and LC metal couplings. 

    Assets & Downloads

    FeaturesBenefits
    PolypropyleneChemically resistant and gamma sterilizable
    EPDM o-ringGreater chemical resistance
    Colder thumb latchOne-hand connection and disconnection
    Integral terminationsFewer leak points, shorter assemblies, faster installations

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar
    Temperature: 32°F to 160°F, 0°C to 71 °C

    Materials

    Main components and valves: Polypropylene
    Thumb latch: Stainless steel
    Valve spring: 316 Stainless steel
    External spring and pin: Stainless steel
    O-rings: EPDM

    Other

    Color: Almond
    Tubing range: 1/16" to 1/4", 1.6mm to 6.4mm

    Cv Value

    Cv ~ 0.44 (6.34) max
    Cv ~ 0.26 (3.75) max
    Cv ~ 0.24 (3.46) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.Use the graph above as a guide.Based on sealing performance after 72 hours of exposure to pressure and temperature.

    Products

    Filters

    PMC120412

    PMC120412

    1/4 PTF Non-Valved Panel Mount Coupling Body

    PMC130412

    PMC130412

    1/4 PTF Non-Valved In-Line Coupling Body

    PMC160112

    PMC160112

    1/16 Hose Barb Non-Valved Panel Mount Coupling Body

    PMC160212

    PMC160212

    1/8 Hose Barb Non-Valved Panel Mount Coupling Body

    PMC160412

    PMC160412

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body

    PMC170112

    PMC170112

    1/16 Hose Barb Non-Valved In-Line Coupling Body

    PMC170212

    PMC170212

    1/8 Hose Barb Non-Valved In-Line Coupling Body

    PMC170412

    PMC170412

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    PMCD160112

    PMCD160112

    1/16 Hose Barb Valved Panel Mount Coupling Body

    PMCD160212

    PMCD160212

    1/8 Hose Barb Valved Panel Mount Coupling Body

    PMCD160412

    PMCD160412

    1/4 Hose Barb Valved Panel Mount Coupling Body

    PMCD170112

    PMCD170112

    1/16 Hose Barb Valved In-Line Coupling Body

    PMCD170212

    PMCD170212

    1/8 Hose Barb Valved In-Line Coupling Body

    PMCD170412

    PMCD170412

    1/4 Hose Barb Valved In-Line Coupling Body

    PMCD18042812

    PMCD18042812

    1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Body

    PMCD19042812

    PMCD19042812

    1/4 -28 Flat Bottom Port Valved In-Line Coupling Body

    DSM2202

    DSM2202

    1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert

    PMC210412

    PMC210412

    1/4 PTF Non-Valved Elbow Coupling Insert

    PMC220112

    PMC220112

    1/16 Hose Barb Non-Valved In-Line Coupling Insert

    PMC220212

    PMC220212

    1/8 Hose Barb Non-Valved In-Line Coupling Insert

    PMC220412

    PMC220412

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    PMC230212

    PMC230212

    1/8 Hose Barb Non-Valved Elbow Coupling Insert

    PMC230412

    PMC230412

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    PMC24042812

    PMC24042812

    1/4-28 Flat Bottom Port Non-Valved In-Line Coupling Insert

    PMC420212

    PMC420212

    1/8" Hose Barb Non-Valved Panel Mount Coupling Insert

    PMC420412

    PMC420412

    1/4" Hose Barb Non-Valved Panel Mount Coupling Insert

    PMCD220112

    PMCD220112

    1/16 Hose Barb Valved In-Line Coupling Insert

    PMCD220212

    PMCD220212

    1/8 Hose Barb Valved In-Line Coupling Insert

    PMCD220412

    PMCD220412

    1/4 Hose Barb Valved In-Line Coupling Insert

    PMCD230212

    PMCD230212

    1/8 Hose Barb Valved Elbow Coupling Insert

    PMCD230412

    PMCD230412

    1/4 Hose Barb Valved Elbow Coupling Insert

    PMCD24042812

    PMCD24042812

    1/4 -28 Flat Bottom Port Valved In-Line Coupling Insert

    PMCD400412

    PMCD400412

    1/4" Ferruleless Polytube Fitting, PTF Valved Panel Mount Coupling Insert

    PMCD420112

    PMCD420112

    1/16" Hose Barb Valved Panel Mount Coupling Insert

    PMCD420212

    PMCD420212

    1/8" Hose Barb Valved Panel Mount Coupling Insert

    PMCD420412

    PMCD420412

    1/4" Hose Barb Valved Panel Mount Coupling Insert

    PMCD48042812

    PMCD48042812

    1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Insert

    2418900

    2418900

    1/4-28 Nut, 1/16 Tubing (PMC 12)

    2419000

    2419000

    1/4-28 Nut, 1/8 Tubing (PMC 12)

    2419199

    2419199

    1/4-28 Nut, 1/16 Tubing (PMC 12)

    2419299

    2419299

    1/4-28 Nut, 1/8 Tubing (PMC 12)