Guide to Quick Connector Applications
The most efficient way to choose the right quick connector or disconnector for your unique needs is to consider the application you’re using it for. By taking the time to gather and review application information, you’ll be able to determine the best fit. Consider the following:
- Temperature — Know your minimum and maximum temperature range. Standard temperature tolerances range from -40°F to 200°F depending on connection material.
- Pressure — What is the maximum pressure your connection will need to withstand during operation? Quick disconnects rated to 250 psi will handle most low-pressure applications.
- Media — The viscosity and corrosiveness of the fluid going through the connection needs to be considered. Make sure the media is chemically compatible with all coupling materials - including the seals or "o-rings."
- Shutoff Options — Do you need automatic or integral shutoff valves to prevent drips and spills? Shutoff options are single, double and non-spill.
- Flow — What are your required gallons per minute (GPM) and pressure drop? Be sure to allow for the effect of shutoff valves and tubing connections on your calculations.
- Tubing — What size tubing, both inner and outer diameter, are you using? Double check media compatibility.
- Tubing Connections — Hose barb, compression fittings, and push-to-connect are the most common termination styles. You will need to know ID for hose barbs, OD for push-in-fittings, and tube ID and OD for compression.
- Mounting Options — How is the connection going to be configured into your application? Common mounting options include pipe thread, panel mount, in-line or elbow.
- Special Requirements — Sterilization, NSF listed, USP Class VI approved materials, special packaging, color coding, keying, lot traceability, etc.
Have questions about choosing the right quick connector for your application? Use our Find a Distributor tool to find someone close by that can answer your questions and get you connected to your ideal solution.