DrumQuik PRO

    See DrumQuik PRO Products

    DrumQuik® PRO is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

    Assets & Downloads

    Features Benefits
    Quick connect/disconnect Faster container change-outs
    Automatic shutoff valve Stops flow when disconnected
    Disposable container insert Reduces chemical exposure and messy handlig

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Uncoupled: Vacuum to 45 psig (3.1 bar)
    Coupled: Vacuum to drum rating
    Temperature: Drum Insert: -20°to 120°F (-29°to 49°C)
    Coupler: HDPE, 32° to 120°F (0° to 49°C)

    Materials

    Drum insert & dip-tube: Virgin polyethylene (HDPE)
    Shipping plug: Virgin polyethylene (HDPE), FKM
    Valves: 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
    Seals: Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer
    Bung seal: Polyolefin, EPDM, FKM
    Shipping plug seal: EPDM, FKM

    Torque specifications

    2" Buttress: 20ft-lbs (27 N m)
    BCS 56x4: 20ft-lbs (27 N m)
    2" NPS (plastic drum): 20ft-lbs (27 N m)
    2" NPS (steel drum): 15ft-lbs (20 N m)
    Shipping plug: hand tight
    Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    DQPRO120208

    DQPRO120208

    1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring

    DQPRO120208202

    DQPRO120208202

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

    DQPRO120208206

    DQPRO120208206

    1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

    DQPRO120208207

    DQPRO120208207

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO120312

    DQPRO120312

    3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRO120712

    DQPRO120712

    3/4 BSPP Elbow Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRO120712202

    DQPRO120712202

    3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

    DQPRO120712206

    DQPRO120712206

    3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

    DQPRO120712207

    DQPRO120712207

    3/4 BSPP Male Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO202BUT

    DQPRO202BUT

    Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPRO202BUT202

    DQPRO202BUT202

    Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPRO2056X4

    DQPRO2056X4

    Drum Insert with BSC56X4 Thread (European Plastic Drums)

    DQPRO20BCS70

    DQPRO20BCS70

    70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)

    DQPRO20BCS70202

    DQPRO20BCS70202

    70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)

    DQPRO20G2NPSPL

    DQPRO20G2NPSPL

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)

    DQPRO20G2NPSPL202

    DQPRO20G2NPSPL202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)

    DQPRO20G2NPSST

    DQPRO20G2NPSST

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)

    DQPRO20G2NPSST202

    DQPRO20G2NPSST202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

    DQPRODT0410

    DQPRODT0410

    Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

    DQPRODT0985

    DQPRODT0985

    Dip-tube 35.5" or 905mm long for 55gal/200L Drums

    DQPRODT1070

    DQPRODT1070

    Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

    DQPRODT1274

    DQPRODT1274

    Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

    DQPROFIL01

    DQPROFIL01

    Air Filter, Coupler Vent Port, Polyethylene, 70 Micron

    DQPROEUSAMP

    DQPROEUSAMP

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPROEUSAMP207

    DQPROEUSAMP207

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONASAMP

    DQPRONASAMP

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRONASAMP207

    DQPRONASAMP207

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSPLSAMP

    DQPRONPSPLSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

    DQPRONPSPLSAMP207

    DQPRONPSPLSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSSTSAMP

    DQPRONPSSTSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

    DQPRONPSSTSAMP207

    DQPRONPSSTSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQMBUNGPP2BUT12

    DQMBUNGPP2BUT12

    Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread

    DQMCAPPP63MM

    DQMCAPPP63MM

    Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread

    DQMCAPPP70MM

    DQMCAPPP70MM

    Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread

    Back to Top