Male & Female MPC Connectors

    See Male & Female MPC Connectors Products

    What Is an MPC connector?

    MPC connectors are multipurpose, open-format connectors for use in a wide variety of critical fluid-handling applications. This particular type of connector is perfect for smaller bag systems for aliquoted media or other products stored in bags.

     

    MPC Connectors from CPC

    MPC connectors add ease of use and security to your most critical fluid handling applications. Choose from a full line of male and female MPC connectors and configurations, including pressure sealing caps and plugs, in sizes to fit 1/8", 1/4" and 3/8" tubing. MPC couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected to reduce tube kinks.

    Assets & Downloads

    Features Benefits
    Ergonomic thumb latch Easy to operate – even with gloved hands
    USP Class VI materials Meet biocompatibility requirements
    Sterilizable by autoclave, Et0, e-beam or gamma Robust and economical for single-use applications
    Parting line-free hose barb Eliminates potential leak path
    BSE/TSE free materials Meet ADCF requirements

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Up to 60 psi, 4.14 bar
    Temperature: ABS: -40°F to 160°F (-40°C to 71°C)
    Polycarbonate: -40°F to 250°F (-40°C to 121°C)
    Polysulfone: -40°F to 300°F (-40°C to 149°C)

    Materials

    Main component: ABS (white), USP Class VI, ADCF
    Polycarbonate (purple tint), USP Class VI, ADCF
    Polysulfone (amber tint), USP Class VI, ADCF
    Locking Sleeves: Polysulfone (white), USP Class VI , ADCF
    Thumb latches: Polycarbonate (white), Polycarbonate (white), PVDF (white), USP Class VI, ADCF
    O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF and Buna-N (black), USP Class V

    Sterilization

    Gamma irradiation: Up to 50 kGy irradiation
    Autoclave: Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.
    Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

    Other

    Tubing sizes: 1/8", 1/4" and 3/8" ID (3.22mm, 6.4mm and 9.5mm ID)

    Cv Value

    Cv~5.5 (79.25) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    MPC17002T03

    MPC17002T03

    1/8 Hose Barb Non-Valved In-Line Coupling Body

    MPC17002T39

    MPC17002T39

    1/8 Hose Barb Non-Valved In-Line Coupling Body

    MPC17004T

    MPC17004T

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    MPC17004T03

    MPC17004T03

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    MPC17004T39

    MPC17004T39

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    MPC17006T

    MPC17006T

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    MPC17006T03

    MPC17006T03

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    MPC17006T39

    MPC17006T39

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    MPCK17002T03

    MPCK17002T03

    1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock

    MPCK17002T39

    MPCK17002T39

    1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock

    MPC22002T03

    MPC22002T03

    1/8 Hose Barb Non-Valved Class VI Polycarbonate Coupling Insert

    MPC22004T

    MPC22004T

    1/4 Hose Barb Non-Valved Coupling Insert

    MPC22006T

    MPC22006T

    3/8 Hose Barb Non-Valved Coupling Insert

    Back to Top