Steam-Thru Connections

    See Steam-Thru Connections Products

    Steam-Thru® Connections allow a quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies. The single-use design saves time and money by eliminating unnecessary cleaning procedures and reducing validation burden associated with reusable components.

    Assets & Downloads

    Features Benefits
    Innovative three-port design Allows a true steam-through SIP process which eliminates "dead legs" and the need for laminar
    flow hoods
    Patented valve design Allows sterile connection and disconnection and permits high media flow rate
    Thumb latch/Tear-away sleeve Secures valve position, provides visual indicator of process stage
    Industry standard terminations Speed connect to the process equipment and connect to popular sizes of flexible tubing
    ADCF-free materials Meet BSE/TSE requirements

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Steam Position
    Temperature: 39°F to 104°F (4°C to 40°C)
    Pressure: Up to 30 psi, 2.1 bar (Steam-Thru)
    Up to 35 psi, 2.4 bar (Steam-Thru II)
    Flow Position
    Temperature: 39°F to 104°F (4°C to 40°C)
    Pressure: Vacuum to 20 psi, 1.4 bar

    Sterilization

    Full Connector Assembly (Choose 1)
    Gamma: Up to 50 kGy irradiation
    Autoclave: Up to 265°F (129°C) for a total of 60 minutes
    Steam-In-Place (SIP)
    Steam-Thru: Up to 266°F/130°C (up to ~24psig) for 60 minutes
    Steam-Thru II: Up to 275°F/135°C (up to ~31psig) for 60 minutes
    Note: Steam pressures are estimated based upon information in Steam Tables found in literature

    Termination Sizes

    Sizes: ½”; 3/8” hose barb; ¾” sanitary

    Materials

    Main Components: Polysulfone (amber tint), USP Class VI
    Seals: Silicone (clear), platinum-cured, USP Class VI
    Removable Sleeve: Polycarbonate

    Cv Value

    Cv~4.2 - 4.6 (Steam-Thru)
    Cv~5.2 - 8.0 (Steam-Thru II)
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Validation Reports

    CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

    Products

    Filters

    STC1700000

    STC1700000

    1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC1700100

    STC1700100

    3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC1700200

    STC1700200

    1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

    STC1700300

    STC1700300

    3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

    STC1700500

    STC1700500

    1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC1700600

    STC1700600

    3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC1700700

    STC1700700

    1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

    STC1700800

    STC1700800

    3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

    STC2020000

    STC2020000

    1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC2020100

    STC2020100

    3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

    STC2020200

    STC2020200

    1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

    STC2020300

    STC2020300

    3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector