Twin Tube

    See Twin Tube Products

    The Twin Tube™ coupling provides one easy-to-use quick disconnect for two separate fluid lines. The non-valved Twin Tube maintains two individual flow paths in one coupling. Featuring the CPC thumb latch, the Twin Tube can disconnect two lines with the push of a button. The panel mount design keeps a low profile on the front of the equipment panel.

    Assets & Downloads

    Features Benefits
    Two/six line connection Fast, efficient operation
    Separate flow paths Pressure and/or vacuum in one coupling
    Free coupling rotation (Twin Tube) Eliminates kinked tubing
    CPC thumb latch One-hand connection and disconnection

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar per line
    Temperature: -40°F to 180°F (-40°C to 82°C)

    Materials:

    Main components and valves: Acetal, ABS
    Thumb latch: Stainless steel
    External springs and pin: Stainless steel
    Fitting inserts: Acetal or polypropylene
    O-rings: Buna-N

    Other

    Color: Natural white with stainless steel latch
    Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    PTC16010

    PTC16010

    1/16 Hose Barb Non-Valved Coupling Body

    PTC16020

    PTC16020

    1/8 Hose Barb Non-Valved Coupling Body

    PTC22010

    PTC22010

    1/16 Hose Barb Non-Valved Coupling Insert

    PTC22020

    PTC22020

    1/8 Hose Barb Non-Valved Coupling Insert

    Back to Top