Multi-Mount

    See Multi-Mount Products

    Multi-Mount couplings provide one easy-to-use coupling for connecting from three to five lines at once. Multi-mount couplings are available in a wide variety of materials including acetal and chrome plated brass. Multi-mounts are keyed to prevent mismatched connections and can be configured with or without valves for maximum design flexibility. 

    Assets & Downloads

    Features Benefits
    Three to five line connection Fast, efficient operation
    Separate flow paths Pressure and/or vacuum in one coupling
    Insert is keyed to body Ensures correct line orientation
    Separate flow paths Pressure and/or vacuum in one coupling
    Acetal or chrome-plated brass Maximize design flexibility

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
    Pressure
    Minimum: Vacuum
    Maximum: Brass = 500 psi no. of stations
    Acetal = 240 psi no. of stations

    Materials

    Mounting plate: Black anodized aluminum
    Main components: Acetal or chrome-plated brass
    Thumb latch: Stainless steel
    Valves: Acetal
    Valve spring: 316 stainless steel
    External springs and pin: Stainless steel
    O-ring: Buna-N

    Other

    Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD

    Cv Value

    Cv ~ 1.4 per line (20.17) max
    Cv ~ 0.82 (11.82) max
    Cv ~ 0.51 (7.35) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number.
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    28000

    28000

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)

    LM12006

    LM12006

    3/8 PTF Non-Valved Multi-Mount Coupling Body

    LM16004

    LM16004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Body

    LM16006

    LM16006

    3/8 Hose Barb Non-Valved Multi-Mount Coupling Body

    LMD16004

    LMD16004

    1/4 Hose Barb Valved Multi-Mount Body

    MM1204

    MM1204

    1/4 PTF Non-Valved Multi-Mount Coupling Body

    MM181032

    MM181032

    10-32 Non-Valved Multi-Mount Coupling Body

    MMD1204

    MMD1204

    1/4 PTF Valved Multi-Mount Coupling Body

    MMD1602

    MMD1602

    1/8 Hose Barb Valved Multi-Mount Coupling Body

    MMD181032

    MMD181032

    10-32 Valved Multi-Mount Coupling Body

    PLM16004

    PLM16004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Body

    PLM16005

    PLM16005

    5/16 Hose Barb Non-Valved Multi-Mount Coupling Body

    PLMD12004

    PLMD12004

    1/4 PTF Valved Multi-Mount Coupling Body

    PLMD12006

    PLMD12006

    3/8 PTF Valved Multi-Mount Coupling Body

    PLMD16004

    PLMD16004

    1/4 Hose Barb Valved Multi-Mount Coupling Body

    PLMD16006

    PLMD16006

    3/8 Hose Barb Valved Multi-Mount Coupling Body

    PMM1204

    PMM1204

    1/4 PTF Non-Valved MM Coupling Body

    PMM1602

    PMM1602

    1/8 Hose Barb Non-Valved MM Coupling Body

    PMM1604

    PMM1604

    1/4 Hose Barb Non-Valved MM Coupling Body

    PMMD1602

    PMMD1602

    1/8 Hose Barb Valved MM Coupling Body

    PMMD1603

    PMMD1603

    3/16 Hose Barb Valved MM Coupling Body

    PMMD1604

    PMMD1604

    1/4 Hose Barb Valved MM Coupling Body

    PMMD181032

    PMMD181032

    10-32 Female Thread Valved Multiple Mount Coupling Body

    LM20004

    LM20004

    1/4 PTF Non-Valved Multi-Mount Coupling Insert

    LM20006

    LM20006

    3/8 PTF Non-Valved Multi-Mount Coupling Insert

    LM22004

    LM22004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

    LM22006

    LM22006

    3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

    LMD20004

    LMD20004

    1/4 PTF Valved Multi-Mount Coupling Insert

    LMD20006

    LMD20006

    3/8 PTF Valved Multi-Mount Coupling Insert

    LMD22004

    LMD22004

    1/4 Hose Barb Valved Multi-Mount Coupling Insert

    MM20025

    MM20025

    5/32 PTF Non-Valved Multi-Mount Coupling Insert

    MM2004

    MM2004

    1/4 PTF Non-Valved Multi-Mount Coupling Insert

    MM2104

    MM2104

    1/4 PTF Non-Valved Elbow Multi-Mount Coupling Insert

    MM2202

    MM2202

    1/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MM2203

    MM2203

    3/16 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MM2204

    MM2204

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

    MMD2004

    MMD2004

    1/4 PTF Valved Multi-Mount Coupling Insert

    MMD2104

    MMD2104

    1/4 PTF Valved Elbow Multi-Mount Coupling Insert

    MMD2202

    MMD2202

    1/8 Hose Barb Valved Multi-Mount Coupling Insert

    MMD2204

    MMD2204

    1/4 Hose Barb Valved Multi-Mount Coupling Insert

    PLM20004

    PLM20004

    1/4 PTF Non-Valved Multi-Mount Coupling Insert

    PLM22004

    PLM22004

    1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert

    PLM22005

    PLM22005

    5/16 Hose Barb Non-Valved Multi-Mount Coupling Insert

    PLM22006

    PLM22006

    3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert

    PLMD20004

    PLMD20004

    1/4 PTF Valved Multi-Mount Coupling Insert

    PLMD20006

    PLMD20006

    3/8 PTF Valved Multi-Mount Coupling Insert

    PLMD22004

    PLMD22004

    1/4 Hose Barb Valved Multi-Mount Coupling Insert

    PLMD22006

    PLMD22006

    3/8 Hose Barb Valved Multi-Mount Coupling Insert

    PMM20025

    PMM20025

    5/32 PTF Non-Valved MM Coupling Insert

    PMM2004

    PMM2004

    1/4 PTF Non-Valved MM Coupling Insert

    PMM2104

    PMM2104

    1/4 PTF Non-Valved EL MM Coupling Insert

    PMM2202

    PMM2202

    1/8 Hose Barb Non-Valved MM Coupling Insert

    PMM2203

    PMM2203

    3/16 Hose Barb Non-Valved MM Coupling Insert

    PMM2204

    PMM2204

    1/4 Hose Barb Non-Valved MM Coupling Insert

    PMMD2104

    PMMD2104

    1/4 PTF Valved EL MM Coupling Insert

    PMMD2202

    PMMD2202

    1/8 Hose Barb Valved MM Coupling Insert

    PMMD2204

    PMMD2204

    1/4 Hose Barb Valved MM Coupling Insert

    CP103

    CP103

    3-Port Multi-Mount Plate

    CP104

    CP104

    4-Port Multi-Mount Plate

    CP105

    CP105

    5-Port Multi-Mount Plate

    101700

    101700

    Retaining Ring, MC Multi-Mount

    278100

    278100

    Retaining Ring, LC Multi-Mount

    Back to Top