Product Catalogs & Literature for General Purpose

    Catalogs & Spec Sheets

    PDF

    CPC Product Catalog

    CPC's general product catalog includes CPC fluid handling connectors and couplings from fittings to intelligent couplings with everything in-between.

    White Papers & Technical Guides

    PDF

    Get a Grip! An Introduction to Hose Barbs

    It’s easy to take the humble hose barb for granted. After spending hours evaluating chemical compatibility, peak pressure and flow rate, you not only need to pick just the right tubing or hose, but also how to connect them.

    PDF icon

    Non-Spill Quick Disconnect Technology

    Recent design innovations in valve design, optimized flow area calculations and isolation of the valve actuation springs from the fluid flow path have led to new low pressure, thermoplastic quick disconnect couplings incorporating flush face non-spill valve technology.

    PDF preview white paper

    Pipe Threads: Types and Designations

    Different types of screw threads have evolved for fastening and hydraulic systems. In this paper, you’ll learn about the different types of threads and how they are used.

    Case Studies & Testimonials

    Preview of testimonial

    Boat Engine Installation (MerCruiser)

    Eliminating the use of hose clamps and screws on Mercury MerCruiser’s sterndrives allowed boat manufacturers to save up to five minutes of installation time per engine.

    Preview of testimonial

    Bulk Ink Delivery (HP)

    With NS4 Series non-spill couplings, the tubing between the enclosed regulator assembly and the printheads can be easily connected and disconnected without the worry of messy ink spills.

    Preview of testimonial

    Chemical Transport System

    With the integration of CPC’s non-spill quick disconnect couplings, Semco was able to offer its customers a safer, easier-to-use chemical management system that reduced spillage and contamination.

    Preview of case study

    Microbrewery Brewing Success (Urban Growler)

    One local brewery using CPC’s connectors is Urban Growler Brewing in St. Paul, Minnesota, which uses the components to save time when making CO2 level checks that require frequent air line connections and disconnections.

    Brochures

    PDF

    Adding intelligence to 3D Printing

    Connecting Intelligently in Additive Manufacturing! Download our brochure to see why connecting in intelligent ways helps support safe and efficient material handling.

    Frequently Downloaded General Purpose Literature


    Problems are solved by problem solvers


    Ask Our Engineers