CPC Liquid Cooling Technologies Integrated with NVIDIA GPUs

CPC’s Everis® couplings are unparalleled in functionality and performance, making them the superior choice for NVIDIA’s cutting-edge applications.

Learn more here

of

CPC Liquid Cooling Technologies Integrated with NVIDIA GPUs
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
    Latched Liquid Cooling Connectors

    View Latched Products

    CPC latched liquid cooling connectors are designed for use where tubing or piping can be easily accessed. These robust, reliable latched cooling connectors are connected by hand with a simple push and then easily disconnected by pressing down on the convenient ergonomic thumb latch.

    Made up of a body and fitted insert, these latched connectors are typically color coded red or blue to help technicians identify which part of the liquid cooling loop they’re associated with. Color coding helps indicate the temperature of the coolant in the specific area of the liquid cooling system.

    Product Lines

    Benefits of Everis® Latched Liquid Cooling Quick Disconnects

    • Icon Ergonomic and easy-to-use one-handed operation. Audible CPC “click” and sensory feedback to ensure connection.
    • Icon Color coded blue or red for coolant temperature identification
    • Icon Wide range of sizes and configurations for use in a broad variety of liquid cooling applications
    • Icon Optimal flow to size ratio for superior performance
    • Icon Elbow and swivel joint configurations for tight spaces
    Thermal Latched Connector with Tubing

    Resources from CPC's Liquid Cooling Experts

    Check Out the Latest Liquid Cooling Innovations and Technologies from CPC