CPC Liquid Cooling Technologies Integrated with NVIDIA GPUs

CPC’s Everis® couplings are unparalleled in functionality and performance, making them the superior choice for NVIDIA’s cutting-edge applications.

Learn more here

of

CPC Liquid Cooling Technologies Integrated with NVIDIA GPUs
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
    Liquid Cooling Quick Disconnects: High Performance Polymer (Plastic)

    View Plastic Products

    With decades of engineering expertise in designing plastic couplings, CPC was the first manufacturer to offer purpose-built high-performance plastic connectors for use in liquid cooling systems. These robust and innovative Everis® liquid cooling couplings are made from high performance polymers, offering thermal stability, chemical compatibility, and structural integrity while also being extremely lightweight compared to metal couplings.

    Product Lines

    CPC Plastic Liquid Cooling Connectors Avoid Corrosion and Weight

    Inherently non-conductive and resistant to galvanic corrosion, lightweight plastic connectors are suited for liquid cooling applications where the volume of connectors significantly contributes to the weight of a system or where a more economical quick connector is needed. 

    Benefits of CPC Plastic Liquid Cooling Quick Disconnects

    • Icon Lightweight and streamlined design for less overall system weight
    • Icon Ergonomic and easy-to-use one-handed operation. Audible CPC “click” and sensory feedback to ensure connection.
    • Icon Wide range of sizes and configurations for use in a broad variety of liquid cooling applications
    • Icon Optimal flow to size for superior performance
    • Icon Compatible with a variety of widely used liquid cooling fluids
    Thermal PPSU with Tubing

    Explore CPC Liquid Handling Innovations and Technologies

    See How CPC Quick Disconnects are Key to Liquid Cooling Success