Liquid Cooled Server Racks with Everis® Quick Disconnects

    Modern, Efficient Liquid Cooling Solutions

    With ever-expanding server capacities that consume more power and generate more heat, data centers professionals and high-performance computing (HPC) thermal engineers are under constant pressure to increase efficiency and reduce costs.

    One of the most straightforward solutions to this pressure are liquid cooled server racks — featuring quick disconnect fittings or QDs.  QDs enable efficient and effective liquid cooling. 

    CPC’s Fluid Handling Experts―With You All the Way

    Like all liquid cooling systems, there are many factors to consider when determining how to improve the thermal management in HPC or data center servers. CPC has collaborated with thermal engineers and system designers on a variety of liquid cooling and data center environments to understand the challenges and requirements of liquid cooling technologies. Our team, including materials scientists, design engineers and applications engineers, are familiar with the designs, materials and chemistry required by thermal management professionals. This includes various fluids used in liquid cooling and understanding how they interact with other components within an integrated data center server rack infrastructure or HPC system.

    CPC’s Everis® Quick Disconnects (QDs) are Designed and Built for Server Rack Liquid Cooling

    The Everis® portfolio of quick disconnect couplings and connectors are purpose-built for use in liquid cooling systems in a wide variety of environments. Quick disconnects are needed at each manifold, as well as every server blade, to deliver easier scheduled maintenance and to avoid the complexity of draining the coolant. You can trust CPC Everis QD couplings to connect system components and enable optimal flow.

    Everis Quick Disconnects for Liquid Cooled Server Racks

    Trusted Reliability

    The Everis quick disconnects’ range of seal options and materials are engineered to meet the temperature, chemical and pressure compatibility requirements of today’s liquid cooling systems. You can count on Everis connectors to withstand side load and tensile pressures during installation and endure long periods of connection with leak-free reliability.

    Dependable Durability

    CPC provides a wide range of high-performance quick disconnect couplings that deliver years of leak-free performance. Engineered for the rigors of today’s data center computing environments, Everis dry break, non-spill connectors deliver optimized flow rates with excellent flow-to-size ratio for superior performance. Seal options are compatible with  a wide variety of liquid cooling fluids. Another unique feature of the Everis QD line is that seals aren’t compressed into a non-circular shape when connected, making them ideal for long duration connected states.

    Maximum Control

    Make the choice that’s right for you from a wide array of liquid cooling QD designs. CPC Everis QDs come in an expanding variety of sizes, termination options and materials including plated brass, aluminum, stainless steel, and other high-performance polymers. Configurations include blind mate, latched, straight and elbow connectors with seal options including EPDM and FKM. Where space is an issue, there are elbow with swivel joint QDs. They are perfect configurations Blind mate QDs are the perfect configuration for manifold and chassis system designs or unique arrangements in tight spaces.

    Expert Support

    With application engineers who drill into the details, CPC is able to offer insights as thermal engineers test and validate performance and fit for the liquid cooling technology solutions that work best within each server rack environment. All Everis liquid cooling QD solution designs are rigorously tested ─ including materials testing, product testing and torture testing to failure ─ to meet product design specifications.

    Straightforward Serviceability

    When your systems are due for scheduled maintenance, CPC's latched Everis connectors are designed for ease in liquid cooling system serviceability, including drip-free, dry break, non-spill disconnections for safer and quicker upkeep or repair. The simple-to-use thumb latch provides both ease and speed of installation and system maintenance.

    Connection Assurance

    With a sleek body and ergonomically designed thumb latch, Everis liquid cooling connectors deliver single-handed operation with the audible CPC click and haptic feedback to assure technicians to know they’re connected.

    Ready to see the line-up of CPC liquid cooling QD connectors? Visit our Products.

    Technical Insight from CPC's Liquid Cooling Fluid Handling Engineers

    Need Help Choosing the Right QD for Your Application?

    Back to Top