• Find a Distributor

Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    Cold Plate Liquid Cooling

    Use Our Product Specifier

    Liquid Cooled Cold Plates for High-Performance Computing

    High-performance computing technology is possible today thanks in large part to the innovative thermal engineers who design, develop and implement various systems to cool computing processors. One of the most widely used thermal management methods is cold plate liquid cooling where there is direct contact between a cold plate and the element being cooled.

    How Do Liquid Cooled Cold Plates Work?

    Cold plates are responsible for transferring heat from surfaces with high heat loads to the fluid used within the liquid cooling system. These cold plates dissipate the heat generated by electronic components — or any other surfaces with high heat loads — to the coolant that flows through a remote heat exchanger. Heat is then transferred into either an ambient or another liquid in a secondary cooling system.

    What Makes Up a Cold Plate System?

    A cold plate liquid cooling system consists of a pump, heat exchanger, connective tubing, quick disconnect couplings (QDs) and cold plates — replacing heat sinks and fans. The cold plate, usually made of metal, is made up of internal tubing where a liquid coolant absorbs heat transferred to the plate by transistors and other mounted components. The variables involved in determining the heat transfer capability of a cold plate depend on: 

    • available surface area in the flow paths  
    • coolant selection
    • flow rate of the liquid
    • material used to make the cold plate 

    Cold Plate Liquid Cooling Use Cases

    Collaborate with CPC’s Liquid Cooling Experts

    Like all liquid cooling systems, there are many factors to consider when determining how to optimize the thermal management in electronic systems or on servers and server racks. Cold plate liquid cooling requires knowledge and expertise in thermal management and fluid handling. Collaborating with thermal engineers around the world, CPC understands the challenges and requirements of cold plate liquid cooling. 

    We are familiar with the materials and chemistry that thermal management professionals design for, including applicable coolants and how they interact — or don't — with the other components or subcomponents within a system.

    Quick Disconnects Designed for Cold Plate Liquid Cooling

    CPC’s Everis® quick disconnect couplings and connectors are designed with cold plate liquid cooling systems in mind. They’re efficient, dry break non-spill couplings that offer easy one-handed connection and disconnection.

    With quick disconnects needed at each manifold — as well as at every server blade — you can imagine the volume and criticality of quick connections as a system component. When coolant needs to flow in order to cool the system, you can trust CPC Everis QD couplings to perform as designed.

    Everis Quick Disconnects Engineered for Cold Plate Liquid Cooling

    Trusted Reliability

    The Everis quick disconnect’ range of seal options and materials are engineered to meet the temperature, chemical and pressure compatibility requirements of cold plate liquid cooling. You can count on Everis connectors to withstand side load and tensile pressures during installation and long periods of connection with leak-free reliability.

    Dependable Durability

    CPC provides a wide range of high-performance quick disconnect couplings that deliver years of leak-free performance. Engineered for the rigors of today’s electric and computing environments, Everis® non-spill connectors deliver optimized flow rates with excellent flow to size ratio for superior performance. CPC Everis quick connects feature a valve design that is precision engineered for extended connection time. Multiple seal options enable engineers to specify subcomponents that are chemically compatible with a wide variety of coolants, including dielectric fluids.

    Faites le choix qui vous convient à partir d’un large éventail de coupleurs rapides pour refroidissement liquide. Les coupleurs rapides Everis de CPC sont disponibles dans une variété croissante de tailles, d’options de terminaison et de matériaux, y compris laiton chromé, aluminium, acier inoxydable, et des polymères hautes performances comme le polyphénylsulfone. Les configurations comprennent les connexions en aveugle, les connecteurs à bouton-poussoir, les connecteurs droits et coudés avec des options de joints, y compris en EPDM, FKM et Viton.

    La clé d’une conception efficace pour le refroidissement liquide est de déterminer la charge de refroidissement du système et les exigences de manipulation des fluides dès le début du processus de conception. Avec des ingénieurs d’application qui sont en mesure de vous aider à analyser vos défis spécifiques, CPC peut vous offrir des informations tandis que les ingénieurs thermiciens testent et valident les performances de déconnexion rapide et l’adéquation à votre application de refroidissement liquide à plaque froide. Toutes les conceptions de solutions de refroidissement liquide Everis sont rigoureusement testées, y compris les tests de matériaux, les tests sur les produits et les tests d’endurance jusqu’à la défaillance, afin de répondre aux spécifications du produit. En fait, CPC offre des performances fiables et reproductibles et fournit des rapports de validation qui prennent en charge les caractéristiques de performance des coupleurs rapides.

    Lorsque la maintenance programmée de vos systèmes est prévue, les connecteurs Everis à bouton-poussoir de CPC sont conçus pour faciliter l’entretien du système de refroidissement liquide, y compris des déconnexions sans déversement et sans fuite pour une maintenance ou une réparation plus sûre et plus rapide. Le bouton-poussoir simple à utiliser offre à la fois facilité et vitesse d’installation et de maintenance du système. Les systèmes de refroidissement liquide à plaque froide peuvent également utiliser les connexions en aveugle Everis ou des configurations de coupleurs rapides à joint pivotant pour des conceptions de systèmes de collecteurs et de châssis ou des montages particuliers qui comportent des espaces restreints.

    Avec un corps profilé et un bouton-poussoir ergonomique, les connecteurs pour refroidissement liquide Everis offrent un fonctionnement à une seule main ainsi qu’une assurance de connexion via le "clic" CPC audible et une rétroaction sensorielle qui permet aux techniciens de savoir qu’ils sont connectés. La faible force de connexion de la série Everis inspire confiance car elle permet d’assurer une connexion complète.

    Connaissances techniques des ingénieurs de CPC chargés de la manipulation des fluides de refroidissement liquide

    Informations utiles pour sélectionner les coupleurs rapides CPC pour le refroidissement liquide