LC

    See LC Products

    Colder's LC Series plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects.

    These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings. Also available in NSF-listed versions.

    Produkte & Downloads

    Features Benefits
    Brass material Durable and able to withstand higher pressure and temperature
    Chrome plating Attractive appearance
    High temperature capability Versions rated to 400°F (204°C )
    Compatible Mates with PLC and PLC12 Series couplings

    Spezifikationen und CV-Wert

    Operating Conditions (Fluid Transfer)

    Pressure Range: Vacuum to 250 psi, 17.3 bar
    Temperature Range: -40°F to 180°F continuous, -40°C to 82°C continuous

    Materials

    Main housing components and valves: Plated brass
    Thumb latch: Stainless steel
    Valves: Acetal
    Valve springs: 316 stainless steel
    External springs and pin: Stainless steel
    O-rings: Buna-N
    Color: Metallic

    Other

    Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

    Cv Value

    Cv ~ 1.40 (20.17) max
    Cv ~ 0.82 (11.82) max
    Cv ~ 0.51 (7.35) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    LC10004

    LC10004

    1/4 NPT Non-Valved Coupling Body

    LC10006

    LC10006

    3/8 NPT Non-Valved Coupling Body

    LC12004

    LC12004

    1/4 PTF Non-Valved Panel Mount Coupling Body

    LC12006

    LC12006

    3/8 PTF Non-Valved Panel Mount Coupling Body

    LC13004

    LC13004

    1/4 PTF Non-Valved In-Line Coupling Body

    LC13006

    LC13006

    3/8 PTF Non-Valved In-Line Coupling Body

    LC15004

    LC15004

    1/4 NPT Non-Valved Panel Mount Coupling Body

    LC16004

    LC16004

    1/4 Hose Barb Non-Valved Panel Mount Coupling Body

    LC16005

    LC16005

    5/16 Hose Barb Non-Valved Panel Mount Coupling Body

    LC16006

    LC16006

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    LC17004

    LC17004

    1/4 Hose Barb Non-Valved In-Line Coupling Body

    LC17005

    LC17005

    5/16 Hose Barb Non-Valved In-Line Coupling Body

    LC17006

    LC17006

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    LCD12004

    LCD12004

    1/4 PTF Valved Panel Mount Coupling Body

    LCD12006

    LCD12006

    3/8 PTF Valved Panel Mount Coupling Body

    LCD13004

    LCD13004

    1/4 PTF Valved In-Line Coupling Body

    LCD13006

    LCD13006

    3/8 PTF Valved In-Line Coupling Body

    LCD15004

    LCD15004

    1/4 NPT Valved Panel Mount Coupling Body

    LCD16004

    LCD16004

    1/4 Hose Barb Valved Panel Mount Coupling Body

    LCD16005

    LCD16005

    5/16 Hose Barb Valved Panel Mount Coupling Body

    LCD16006

    LCD16006

    3/8 Hose Barb Valved Panel Mount Coupling Body

    LCD17004

    LCD17004

    1/4 Hose Barb Valved In-Line Coupling Body

    LCD17005

    LCD17005

    5/16 Hose Barb Valved In-Line Coupling Body

    LCD17006

    LCD17006

    3/8 Hose Barb Valved In-Line Coupling Body

    LC20004

    LC20004

    1/4 PTF Non-Valved In-Line Coupling Insert

    LC20006

    LC20006

    3/8 PTF Non-Valved In-Line Coupling Insert

    LC21004

    LC21004

    1/4 PTF Non-Valved Elbow Coupling Insert

    LC21006

    LC21006

    3/8 PTF Non-Valved Elbow Coupling Insert

    LC22004

    LC22004

    1/4 Hose Barb Non-Valved In-Line Coupling Insert

    LC22006

    LC22006

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    LC23004

    LC23004

    1/4 Hose Barb Non-Valved Elbow Coupling Insert

    LC23006

    LC23006

    3/8 Hose Barb Non-Valved Elbow Coupling Insert

    LC24004

    LC24004

    1/4 NPT Non-Valved Coupling Insert

    LC24006

    LC24006

    3/8 NPT Non-Valved Coupling Insert

    LC26004

    LC26004

    1/4 NPT Non-Valved Coupling Insert with Female Thread

    LC26004BSPP

    LC26004BSPP

    1/4 BSPP Non-Valved Coupling Insert With Female Thread

    LC40004

    LC40004

    1/4 PTF Non-Valved Panel Mount Coupling Insert

    LC40006

    LC40006

    3/8 PTF Non-Valved Panel Mount Coupling Insert

    LC42004

    LC42004

    1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

    LC42006

    LC42006

    3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

    LCD20006

    LCD20006

    3/8 PTF Valved In-Line Coupling Insert

    LCD21004

    LCD21004

    1/4 PTF Valved Elbow Coupling Insert

    LCD21006

    LCD21006

    3/8 PTF Valved Elbow Coupling Insert

    LCD22004

    LCD22004

    1/4 Hose Barb Valved In-Line Coupling Insert

    LCD22005

    LCD22005

    5/16 Hose Barb Valved In-Line Coupling Insert

    LCD22006

    LCD22006

    3/8 Hose Barb Valved In-Line Coupling Insert

    LCD23004

    LCD23004

    1/4 Hose Barb Valved Elbow Coupling Insert

    LCD23006

    LCD23006

    3/8 Hose Barb Valved Elbow Coupling Insert

    LCD26004

    LCD26004

    1/4 NPT Valved Coupling Insert With Female Thread

    LCD26004BSPP

    LCD26004BSPP

    1/4 BSPP Valved Coupling Insert With Female Thread

    LCD40004

    LCD40004

    1/4 PTF Valved Panel Mount Coupling Insert

    LCD40006

    LCD40006

    3/8 PTF Valved Panel Mount Coupling Insert

    LCD42004

    LCD42004

    1/4 Hose Barb Valved Panel Mount Coupling Insert

    LCD42005

    LCD42005

    5/16 Hose Barb Valved Panel Mount Coupling Insert

    LCD42006

    LCD42006

    3/8 Hose Barb Valved Panel Mount Coupling Insert