• 寻找代理商

在线工具

产品规格 确定用于您特定项目的接头类型
CAD 下载 下载特定接头的 CAD 图纸,以直接用于您的设计软件
    产品目录 技术参数表 使用我们的产品目录,查看完整的产品列表
    产品目录 技术参数表

    Everis UQD02

    See Everis UQD02 Products

    Developed according to the OCP standard for liquid cooling of servers, the CPC Everis® UQD02 Series of quick disconnects (QDs) with 1/8″ flow provides ultra-reliable connections and dripless disconnections. Manufactured out of stainless steel, a material known for its high performance, the Everis UQD02 dry break QD is inherently resistant to corrosion. These standard quick release couplings feature the industry's smallest exterior dimensions along with CPC's patented valve design for high-flow capacity. They are built for long-term connected states of liquid cooling thermal management. CPC has production capacity and on-hand inventory to support high volume orders of the Everis UQD product series.

    产品资源和下载

    Features Benefits
    Non-spill valve design Dry break. Disconnect under pressure with no spills
    Redundant seals in circular state when connected Extra protection from leaks over an extended period of time
    High flow capacity with low pressure drop Efficient, cost effective cooling system
    Ergonomic body and latch design Simple intuitive one handed operation
    Audible click Signals secure connection
    Barbed and threaded terminations Suited for various tubing options including clampless locking hose barb for reinforced tubing

    Intel-inspired design

    Compliance with OCP standard for interoperability

    Designed and manufactured for scale

    Supply chain assurance

    规格和 CV 值

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 120 psi, 8.3 bar
    Operating Temperature Range: 36°F to 167°F (2°C to 75°C)
    Shipping/Storage Temperature Range: -40°F to 167°F (-40°C to 75°C) 

    Materials

    Main housing components: 303 Stainless steel
    Valves and thumb latch: High-performance polymer
    Valve spring (wetted): Stainless steel
    External spring: Stainless steel
    Seals: EPDM
    Compliance: RoHS, REACH

    Other

    Color: Metallic with Black, Blue, or Red
    Tubing Sizes: 1/4″ ID (6.4mm ID)
    Thread Sizes: SAE-4
    Lubricants: Krytox® PFPE
    Spillage: <0.015 cc per disconnect at 0 psi

    Cv Value

    Cv ~0.37 max (~0.32 Kv)  
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: TERMINATION SIZE, Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

    Products

    Filters

    4238300

    4238300

    ⅛″ Flow Everis® UQD with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Socket UQD02

    4238301

    4238301

    ⅛″ Flow Everis® UQD with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Socket UQD02 Blue

    4238302

    4238302

    ⅛″ Flow Everis® UQD with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Socket UQD02 Red

    4238400

    4238400

    ⅛″ Flow Everis® UQD with 1/4" SAE Thread, Valved In-Line Liquid Cooling Coupling Plug, UQD02

    4238401

    4238401

    ⅛″ Flow Everis® UQD with 1/4" SAE Thread, Valved In-Line Liquid Cooling Coupling Plug, UQD02, Blue

    4238402

    4238402

    ⅛″ Flow Everis® UQD with 1/4" SAE Thread, Valved In-Line Liquid Cooling Coupling Plug, UQD02, Red